【DO!BOOK・ページリンク】
1-p1253-1328-vqz1000_en   64 / 77

BOOKをみる

10秒後にBOOKのページに移動します


Note 1) Order DIN rail separately. For DIN rail part no., refer to page 1306. Note 2) For details on options and external pilot type, refer to page 1312. Note 3) When two or more symbols are specified, indicate them alphabetically. Note 4) When mounting the blanking plate at the end of the manifold, the name plate cannot be mounted. In this case, the name plate comes with the manifold. When mounting the name plate on only the mounted solenoid valve, please order the name plate separately. (Refer to page 1306.) Nil D D0 Note 1) N Note 4) K R Note 2) None With DIN rail (Rail length: Standard) Without DIN rail (With bracket) Name plate (Except VQZ1000) Special wiring specification (Except double wiring) External pilot type (Except VQZ1000) Option Note 3) Refer to page 2124 and the Operation Manual for the details of EX510 Gateway-type Serial Transmission System. Please download the Operation Manual via our website, http://www.smcworld.com Example VV5QZ 1 5 SA 08 C4 VQZ2150-5LO1 VV5QZ25-SA07C6 VQZ2250-5LO1 VQZ2350-5LO1 -+ -+ -+ -+ -+ -+ -+ R2 P R1 3 1 5 7 6 9 8 1 0 Symbol Nil N SI unit spec. NPN output (+COM.) PNP output (.COM.) SI unit part no. EX510-S001 EX510-S101 SI Unit Part No. How to Order Manifold 1 2 3 VQZ1000 VQZ2000 VQZ3000 Series Nil N NPN output +COM. PNP output .COM. SI unit Stations 02 08 Symbol 2 stations 8 stations No. of stations Note) Maximum 16 stations (For special wiring specifications, indicate separately by the manifold specification sheet.) CE-compliant Nil Q . CE-compliant Nil N T F Thread type Rc NPT NPTF G How to Order Valve Manifold Assembly (Example) Symbol M5 01 02 Thread piping A, B port size M5 x 0.8 1/8 1/4 VQZ1000 VQZ2000 VQZ3000 Symbol C3 C4 C6 C8 C10 CM One-touch fitting (Metric size) o3.2 One-touch fitting o4 One-touch fitting o6 One-touch fitting o8 One-touch fitting o10 One-touch fitting Mixture of port sizes VQZ1000 VQZ2000 VQZ3000 Symbol N1 N3 N7 N9 N11 NM One-touch fitting (Inch size) o1/8" One-touch fitting o5/32" One-touch fitting o1/4" One-touch fitting o5/16" One-touch fitting o3/8" One-touch fitting Mixture of port sizes Port size VQZ1000 VQZ2000 VQZ3000 Port size Port size EX510 Gateway-type Serial Transmission System Series VQZ1000/2000/3000 Base Mounted Manifold n...7...6...5...4...3...2...1...Stations U side D side Add the valve and option part number under the manifold base part number. When entry of part numbers becomes complicated, indicate by the manifold specification sheet. For a manifold for an EX510, the length of the lead wire for a connector assembly depends on the number of stations. Therefore, the manifold assembly is shipped with the valves (including blanking plates) and connector assembly mounted on it, as the standard specification. Be sure to specify the part nos. of the solenoid valves to be mounted. VV5QZ25-SA07C6 1 set (Type SA, 7-station manifold base part no.) . VQZ2150-5LO1 2 sets (Single solenoid part no.) . VQZ2250-5LO1 3 sets (Double solenoid part no.) . VQZ2350-5LO1 2 sets (3 position type no.) The asterisk denotes the symbol for assembly. Prefix it to the part nos. of the solenoid valve, etc. Enter in order starting from the first station on the D side. [Option] 1315 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7