Series VQZ Replacement Parts Base Mounted VQZ1000 VQZ2000 VQZ3000 VVQ1000-50A-C3 . . VVQ1000-50A-C4 VVQ1000-51A-C4 . VVQ1000-50A-C6 VVQ1000-51A-C6 VVQ2000-51A-C6 . VVQ1000-51A-C8 VVQ2000-51A-C8 . . VVQ2000-51A-C10 C3 C4 C6 C8 C10 One-touch Fitting Assembly (for Cylinder port) Note) Purchasing order is available in units of 10 pieces. Fitting size Model SY100-30-4ASY100- 30-1ASY100- 30-2ASY100- 30-3ASY100- 30-A DC: 100 VAC: 200 VAC: Other AC voltages: Without lead wire: (with connector and 2 sockets only) Lead wire length Nil 300 mm 600 mm 1000 mm 1500 mm 2000 mm 2500 mm 3000 mm 5000 mm 6 10 15 20 25 30 50 How to Order Include the connector assembly part number together with the part number for the plug connector’s solenoid valve without connector. AC VQZ1150-1LO1-M5 SY100-30-1A-20 DC VQZ1150-5LO1-M5 SY100-30-4A-20 Example) In case of 2000 mm of lead wire V111 Applicable model (Length of screws attached is different from each other.) 4 5 Nil VQZ2000/3000 A and B side of VQZ1000 single, double solenoid type A side of VQZ1000 3 position B side of VQZ1000 3 position Manual override (For VQZ2000 compact body type) B Nil Non-locking push type Locking type 5 G Coil voltage 1 2 3 4 5 6 Function Note) Semi-standard Nil B Note) K Note) Standard High speed response type High pressure type (Metal seal type only) Symbol Specifications DC (0.35 W) (0.9 W) (0.9 W) AC Nil Without manual override (For VQZ1000, 2000, 3000 standard type) With manual override (For VQZ2000 compact body type) Electrical entry Grommet (DC specification) L-type plug connector with lead wire L-type plug connector without connector M-type plug connector with lead wire M-type plug connector without connector G LU LOU MU MOU . LZ LOZ MZ MOZ Light/surge voltage suppressor None Yes Electrical entry Symbol DC AC M With or without manual override Part no. VQZ1000-GS-5 VQZ2000-GS-5 VQZ3000-GS-5 VQZ1000 VQZ2000 VQZ3000 Note) The above part numbers are for 10 valves (a set of 10 gaskets and 20 screws). V115 X110 5 Y Coil voltage 100 VAC (50/60 Hz) 200 VAC (50/60 Hz) 110 VAC [115 VAC] (50/60 Hz) 220 VAC [230 VAC] (50/60 Hz) 24 VDC 12 VDC 1 2 3 4 5 6 Function Note) Semi-standard Nil B Note) K Note) Standard High speed response type High pressure type (Metal seal type only) Symbol Specifications DC (0.35 W) (0.9 W) (0.9 W) AC Electrical entry DIN terminal DIN terminal without connector DIN terminal with light/surge voltage suppressor DIN terminal with surge voltage suppressor (DC specification) DIN terminal with surge voltage suppressor, without connector (DC specification) Y YO YZ YS YOS Light/surge voltage suppressor None Yes Yes (Without light) Symbol Electrical entry Note) For AC voltage valves there is no “S” option. It is already built-in to the rectifier circuit. When replacing only the pilot valve assembly, use caution because it is not possible to convert to a V115 (DIN terminal) from a V111 (Grommet, L-type, M-type), or vice versa. Caution 100 VAC (50/60 Hz) 200 VAC (50/60 Hz) 110 VAC [115 VAC] (50/60 Hz) 220 VAC [230 VAC] (50/60 Hz) 24 VDC 12 VDC Model For internal pilot For external pilot Sub-plate part no. VQZ1000 VQZ2000 VQZ3000 . Thread type VQZ1000-S-01 VQZ2000-SVQZ3000- S- (-Q) (-Q) (-Q) . . . 01 02 02 03 VQZ1000-S-01 VQZ2000-SVQZ3000- S- -R (-Q) -R (-Q) -R (-Q) . . . 01 02 02 03 1313 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7 A