【DO!BOOK・ページリンク】 1-p1253-1328-vqz1000_en 61 / 77 10秒後にBOOKのページに移動します |
|
External pilot port Valve Part No. Manifold Part No. Manifold Part No. Valve Part No. Thread type (Cylinder port and 1(P), 3(R2), 5(R1) ports) The external pilot specification is used when the operating pressure is below the minimum operating pressure 0.1 to 0.2 MPa or when valve is used for a vacuum application. Order a valve by adding the external pilot specification [R] to the part number. Inch size One-touch fittings and NPT, NPTF and G thread are available. Entry is the same as standard products. VQZ 5 R 1 Entry is the same as standard products. VV5QZ 5 C R VV5QZ 5 N7 T C Entry is the same as standard products. VQZ 5 1 T Entry is the same as standard products. DIN terminal is available with IP65 enclosure. How to Order Single Valve (Applicable to the VQZ2000/3000 rubber seal with the exception of the external pilot type) VQZ Y W1 51 23 Entry is the same as standard products. Note) The pilot exhaust IP65 valves is common with main valve exhaust. (The standard valve has an individual exhaust for the pilot valve.) Series VQZ Semi-standard Specifications Base Mounted External Pilot Specification Pressure Specifications .100 kPa to 0.7 MPa Series Operating pressure range Note) Metal seal Rubber seal VQZ1000/2000/3000 2 position single 2 position double 3 position 0.15 to 0.7 MPa 0.1 to 0.7 MPa 0.2 to 0.7 MPa External pilot pressure range Note) Note) In case of the high pressure type, upper limit of max. operating pressure and external pilot pressure range is 1 MPa. 0.1 to 0.7 MPa VQZ3000, 3 position only 0.15 to 0.7 MPa Inch Size One-touch Fittings and Optional Threads Nil N T F Rc NPT NPTF G Cylinder port VQZ1000 Cylinder port Symbol Applicable tubing O.D. VQZ2000 VQZ2000 (Compact) VQZ3000 N1 N3 N7 N9 N11 o1/8" o5/32" o1/4" o5/16" NM Note 1) o3/8" Mixed Note 1) Mixing One-touch fittings and thread types is impossible. Note 2) Metric size one-touch fittings (Cュ) are also available. M5 01 02 M5 thread 1/8 thread 1/4 thread Thread type (Cylinder port and 1(P), 3(R2), 5(R1) ports) Nil N T F Rc NPT NPTF G IP65 Enclosure (Based on IEC60529) CE-compliant Nil Q . CE-compliant Nil Q . CE-compliant Nil Q . CE-compliant Nil Q . CE-compliant CE-compliant CE-compliant CE-compliant 1312 |