【DO!BOOK・ページリンク】 1-p1253-1328-vqz1000_en 60 / 77 10秒後にBOOKのページに移動します |
|
For C6, N7: 19.2 45.7 Max. 9.7 Approx. 300 (Lead wire length) 51.1 (4.2) 45.4 23.4 14.6 16 8.5 1/8 [1(P), 3(R) port] 7.4 (Pitch) 21.7 P = 16 25 18 8 1/8 [4(A), 2(B) port] A 4 B 2 7.4 (Pitch) 21.7 P = 16 25 (11) 19.7 6.9 (7.5) One-touch fitting [4(A), 2(B) port] Applicable tubing O.D.: o3.2, o1/8" o4, o5/32" B o6, o1/4" 2 A 4 A 4 B 2 51.1 [53.3] 46.1 140.4 [154.4] 131 [145] 84.2 [91.2] Approx. 300 (Lead wire length) 117.8 [131.8] 108.4 [122.4] 73.5 [80.5] Approx. 300 60.9 [63.1] (Lead wire length) - + B A - + B A - + B A - + - + B A - + - + B A 87 19.5 58.1 (10.8) 73.5 4.5 13.2 L1 L2 (5) (Rail mounting hole pitch: 12.5) L5 (8) 117.8 108.4 (35) (5.5) L4 L3 (Pitch) 18 P = 16 P 1 R 3 P 1 R 3 (DIN rail) (DIN rail clamp thread) Manual override 2 x o5.5 (For mounting) Grommet (G) L-type plug connector (L) M-type plug connector (M) 1/8 L1 L2 L3 L4 L5 L n 2 Dimensions n: Stations (Max. 20 stations) 85.5 75 52 17 43 3 98 87.5 68 15 59 4 123 112.5 84 19.5 75 5 135.5 125 100 18 91 6 148 137.5 116 16 107 7 173 162.5 132 20.5 123 8 185.5 175 148 19 139 9 198 187.5 164 17 155 10 210.5 200 180 15.5 171 11 235.5 225 196 20 187 12 248 237.5 212 18 203 13 260.5 250 228 16.5 219 14 285.5 275 244 21 235 15 298 287.5 260 19 251 16 310.5 300 276 17.5 267 17 323 312.5 292 15.5 283 18 348 337.5 308 20 299 19 360.5 350 324 18.5 315 20 373 362.5 340 16.5 331 The dashed lines indicate the DIN rail mounting [-D]. The dashed lines indicate the DIN rail mounting [-D]. Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: AC The dashed lines indicate the DIN rail mounting [-D]. Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: AC D side U side (Station 1) (Station n) Base Mounted Series VQZ1000/2000/3000 Dimensions: VQZ2000 (Compact Body Type: Manifold) VV5QZ25C- S t a t io n s P o r t s iz e C 1311 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7 A |