【DO!BOOK・ページリンク】
1-p1253-1328-vqz1000_en   58 / 77

BOOKをみる

10秒後にBOOKのページに移動します


(R1)5 1 (P) 3(R2) (A)4 2(B) . Restrictors are built into the valve body, making it easier to adjust cylinder speed. . Needle valve is equipped with a retainer to prevent accidental needle loss. Valve Part No. VV5QZ25C C4 C Manifold Part No. Compact body VQZ2 1 5 1 5 M 1 05 C Compact body D Flow Characteristics Symbol (Single) 10 100 200 1 2 3 4 5 6 7 8 9 Fully open Number of needle rotations (turns) Flow rate (L/min (ANR)) 0.7MPa 0.5MPa 0.3MPa 0.15MPa Compact Body Type with Restrictor: For VQZ2000 Note 1) Valve with restrictors is available on rubber seal models only. Note 2) Since the body (of this type) is made compact, there is no interchangeability with the standard VQZ2000. Note 3) Tightening torque of needle valve lock nut should not exceed 0.3 N・m. Specifications Note 1) Based on JIS B 8375-1981 (Value for supply pressure of 0.5 MPa, with light/surge voltage suppressor, when using clean air). Response time values will change depending on pressure and air quality. The values at the time of ON are given for double styles. Note 2) Weight without sub-plate Configuration Metal (Without restrictor) Rubber seal (Without restrictor) Rubber seal (With restrictor) Metal (Without restrictor) Rubber seal (Without restrictor) Rubber seal (With restrictor) Metal (Without restrictor) Rubber seal (Without restrictor) Rubber seal (With restrictor) Metal (Without restrictor) Rubber seal (Without restrictor) Rubber seal (With restrictor) Single Double Closed center Exhaust center Model VQZ2150-ュ-C VQZ2151-ュ-C VQZ2151S-ュ-C VQZ2250-ュ-C VQZ2251-ュ-C VQZ2251S-ュ-C VQZ2350-ュ-C VQZ2351-ュ-C VQZ2351S-ュ-C VQZ2450-ュ-C VQZ2451-ュ-C VQZ2451S-ュ-C 0.74 1.2 1.2 0.74 1.2 1.2 0.47 0.53 0.59 0.50 0.53 0.53 0.19 0.17 0.13 0.19 0.17 0.13 0.23 0.42 0.33 0.29 0.42 0.34 0.17 0.26 0.27 0.17 0.26 0.27 0.11 0.15 0.15 0.12 0.15 0.13 0.63 1.0 0.40 0.63 1.0 0.40 0.41 0.62 0.35 0.65 1.1 0.42 0.19 0.20 0.25 0.19 0.20 0.25 0.28 0.31 0.28 0.13 0.16 0.35 0.16 0.24 0.10 0.16 0.24 0.10 0.10 0.16 0.09 0.15 0.24 0.10 15 or less 20 or less 20 or less 13 or less 20 or less 20 or less 26 or less 33 or less 33 or less 26 or less 33 or less 33 or less 29 or less 36 or less 36 or less 13 or less 20 or less 20 or less 40 or less 47 or less 47 or less 40 or less 47 or less 47 or less Weight (g) Flow characteristics 1→4/2 (P→A/B) C [dm3/(s・bar)] b Cv C [dm3/(s・bar)] b Cv 4/2→5/3 (A/B→EA/EB) Response time (ms) Note 1) 16 or less 20 or less 20 or less 10 or less 15 or less 15 or less 25 or less 30 or less 30 or less 25 or less 30 or less 30 or less Standard: 0.35 W AC High pressure: 0.9 W 40 44 54 58 54 58 54 58 Note 2) 3 position 2 position Series 2 VQZ2000 Manifold type 5 Base mounted Stations 02 20 2 stations 20 stations Port size [4(A), 2(B) port] C3 C4 C6 01 o3.2 One-touch fitting o4 One-touch fitting o6 One-touch fitting Rc 1/8 Note 1) The One-touch fittings on the compact manifold are pressed in and therefore cannot be changed out. Note 2) For inch size One-touch fittings, refer to page 1312. Option Nil None DIN rail mounting (With standard DIN rail length) DIN rail mounting (Without DIN rail) D D0 Note) Note) Order DIN rail separately. For DIN rail part no., refer to page 1306. CE-compliant Nil Q . CE-compliant Type of actuation 1 2 3 4 2 position single 2 position double 3 position closed center 3 position exhaust center Body type 5 Base mounted Seal type 0 1 Metal seal Rubber seal Restrictor S Note) None With Nil Note) Available with rubber seal valve only. Nil Standard High pressure type (Metal seal type only) K Note 1) Symbol Specifications DC (0.35 W) (0.9 W) Note 2) AC Function Note 1) Semi-standard Note 2) For AC specification power consumption, refer to page 1289. Without sub-plate Rc 1/8 Symbol Nil 01 Port size Port size Note) For inch size One-touch fittings, refer to page 1312. CE-compliant Nil Q . CE-compliant Manual override B Non-locking push type (Tool required) Locking type (Tool required) Nil Coil voltage Electrical entry G L Note) LO Note) M Note) MO Note) Grommet (DC specification) L-type plug connector with lead wire L-type plug connector without connector M-type plug connector with lead wire M-type plug connector without connector Note) With light/surge voltage suppressor for L, LO, M, MO Sub-plate Part No. VQZ2000C-S-01 Blanking Plate Assembly VVQZ2000C-10A-5 . Thread type . (-Q) Base Mounted Series VQZ1000/2000/3000 Note) For CE-compliant models, DC-type only. [Option] Note) For CE-compliant models, DC type only. 1 2 3 4 5 6 100 VAC (50/60 Hz) 200 VAC (50/60 Hz) 110 VAC [115 VAC] (50/60 Hz) 220 VAC [230 VAC] (50/60 Hz) 24 VDC 12 VDC CE-compliant 1309 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7