【DO!BOOK・ページリンク】
1-p1253-1328-vqz1000_en   57 / 77

BOOKをみる

10秒後にBOOKのページに移動します


4(A) 2(B) 3(R2) 1(P) 5(R1) 3(R2) 1(P) 5(R1) 3(R2) Drop prevention Intermediate stop 1(P) 5(R1) 4(A) 2(B) 3(R2) 1(P) 5(R1) MSC MS C +- +- + - To CYL port 4 4 4 2 2 2 A A A B B B 4 4 4 2 2 2 A A A B B B 4 2 A B 4 2 A B Manifold L1 L2 L3 1 46 75 85.5 2 68 87.5 98 3 90 112.5 123 4 112 137.5 148 5 134 162.5 173 6 156 175 185.5 7 178 200 210.5 8 200 225 235.5 10 244 262.5 273 11 266 287.5 298 12 288 312.5 323 L n 13 310 337.5 348 14 332 362.5 373 15 354 375 385.5 16 376 400 410.5 Dimensions n: Station VVQ2000-FPG- 06 Manifold (DIN rail mounting style) Order DIN rail mounting style [-D] for perfect block. VQ2000-FPG- 01 01 - F 2 x M4 mounting hole 17.5 37.5 (1.5) 17.5 (1.5) 37.5 (59.5) 58 20.5 39.5 22 (41.5) (33) (5) 10.5 1.5 (. 9.5) 6.5 (40) 69.5 58 4.5 IN 80 (. 9.5) 7 2 x M6 mounting hole 9 222 250 260.5 DIN rail clamp thread (. 9.5) 23 P=22 L1 L2 L3 25 45 IN IN IN 25 7.5 45 65.5 37.5 5.5 80 (For C6, C8) (For C6, C8) (For C6, C8) Cylinder side pressure (P2) SUP side pressure (P1) Note) Based on JIS B 8375-1981 (Supply pressure: 0.5 MPa) Specifications Maximum operating pressure Minimum operating pressure Ambient and fluid temperature Flow characteristics: C Max. operating frequency 0.8 MPa 0.15 MPa .5 to 50°C 3.0 dm3/(s・bar) 180 c.p.m It is used on the outlet side piping to keep the cylinder in the intermediate position for a long time. Combining the perfect block with a built-in pilot type perfect valve and a 3 position exhaust center solenoid valve will enable the cylinder to stop in the middle or maintain its position for a long time. The combination of a 2 position single or double solenoid with a perfect block will prevent the cylinder from “dropping” at stroke end when residual supply pressure is released. Dimensions Single unit (A, B port) Applicable tubing O.D.: o6, o8 2 x Rc 1/8, 1/4 2 x One-touch fitting assembly Residual pressure release Manual override 2 x Rc 1/8, 1/4 2 x One-touch fitting assembly (A, B port) Applicable tubing O.D.: o6, o8 (A, B port) Applicable tubing O.D.: o6, o8 2 x Rc 1/8, 1/4 2 x One-touch fitting assembly Residual pressure release Manual override D side Stations 1 2 3 n U side (. 9.5) (For C6, C8) (A, B port) Applicable tubing O.D.: o6, o8 2 x Rc 1/8, 1/4 2 x One-touch fitting assembly How to Order Perfect block IN side port size 01 02 C6 C8 Rc 1/8 Rc 1/4 o6 One-touch fitting o8 One-touch fitting OUT side port size 01 02 C6 C8 Rc 1/8 Rc 1/4 o6 One-touch fitting o8 One-touch fitting Option None With bracket DIN rail mounting (For manifold) Name plate Nil F D N Note) When two or more symbols are specified, indicate them alphabetically. Example) -DN Stations 01 16 1 station 16 stations VVQ2000-FPG-06 ・・・・ 6 stations of manifold . VQ2000-FPG-C6C6-D, 3 sets . VQ2000-FPG-C8C8-D, 3 sets Perfect block Caution Connection thread Rc 1/8 Rc 1/4 Proper tightening torque (N塾) 7 to 9 12 to 14 Since air leakage from the pipe between the valve and cylinder or the fittings will prevent the cylinder from stopping for a long time. Check for air leakage using neutral household detergent, such as dish washing soap. Also check the cylinder’s tube gasket, piston packing and rod packing for air leakage. Since One-touch fittings allow slight air leakage, screw piping is recommended when stopping the cylinder in the middle for a long time. Combining perfect block with 3 position closed center or pressure center solenoid valve will not work. When screwing the fittings in the perfect block, proper tightening torque for screws is as shown at the right. Set the cylinder load so that the cylinder pressure will be within two times that of the supply pressure. If exhaust side of perfect block is narrowed down too much, intermediate stopping accuracy will be decreased. Tightening torque Note) 0.8 to 1.0 N塾 Part no. VQ2000- FPG-FB Note) It is the tightening torque for mounting a bracket for the perfect block. Series VQZ1000/2000/3000 Perfect block (Separated): For VQZ2000/3000 VQ2000-FPG-ュュ-ュ Manifold Options A 1308