【DO!BOOK・ページリンク】 1-p1253-1328-vqz1000_en 55 / 77 10秒後にBOOKのページに移動します |
|
- + - + -+ 45 o16.5 AN20-02 -+ -+ - + Order example when shipping the manifold with the blanking plate mounted at the end and the name plate attached Blanking plate VV5QZ25-05C6C 1set (C kit 5-station manifold base part no.) . VVQZ2000-10A-5 1set (Blanking plate assembly part no.) . VQZ2150-5L1 1set (Single type part no.) . VQZ2250-5L1 2set (Double type part no.) . VQZ2350-5L1 1set (3 position type part no.) . VVQZ2000-N5-4 When shipping the manifold with the name plate attached, please order using the manifold option symbol [-N]. However, when mounting the blanking plate at the end of the manifold, the name plate cannot be mounted. In this case, the name plate comes with the manifold. If you want to ship the manifold with the name plate attached to only the mounted solenoid valve, do not order using the manifold option symbol [-N]. Put an asterisk (.) mark at the top of the name plate part no. for necessary stations and write the manifold part no. along with it to place your order. (.VVQZ2000-N5-4, etc.) Name plate for 4 stations Blanking plug KQ2P-23 KQ2P-04 KQ2P-06 KQ2P-08 KQ2P-10 VQZ1000 VQZ2000 VQZ3000 AN110-01 AN20-02 AN20-02 Model Silencer part no. L A oD 34 o13 AN110-01 KQ2P-23 KQ2P-04 KQ2P-06 KQ2P-08 KQ2P-10 Dimensions 3.2 4 6 8 10 Applicable fitting size oD Model 16 16 18 20.5 22 31.5 32 35 39 43 5 6 8 10 12 A L D (mm) Name plate [-N] (Applicable to VQZ2000/3000) VVQZ2000-N5- VVQZ3000-N5- Stations Stations (for VQZ2000) (for VQZ3000) It is a transparent resin plate for placing a label that indicates solenoid valve function, etc. Insert it into the groove on the side of the end plate and bend it as shown in the figure. . To order a manifold with nameplate already attached, insert “N” at the end of the manifold number. . 4 clips are attached for name plate mounting. 40 510.5 39 498 38 485.5 37 473 36 460.5 35 448 34 435.5 33 423 32 410.5 31 398 30 385.5 29 373 28 360.5 27 348 26 335.5 25 323 24 310.5 23 298 22 285.5 21 273 No. L dimension 20 260.5 19 248 18 235.5 17 223 16 210.5 15 198 14 185.5 13 173 12 160.5 11 148 10 135.5 9 123 8 110.5 7 98 6 85.5 5 73 4 60.5 3 48 2 35.5 1 23 No. L dimension L Dimension L 7.5 (25) (35) DIN rail AXT100-DR-ュ . As for ュ, enter the number from the DIN rail dimensions table. For L dimension, refer to the dimensions of each kit. Each manifold can be mounted on a DIN rail. Order it by indicating an option symbol for DIN rail mounting, -D. The DIN rail is approximately 30 mm longer than the length of manifold. Silencer (for manifold EXH port) Silencer is installed in the manifold EXH port. Series VQZ1000/2000/3000 Manifold Options ・・・・ ・・・・ ・・・・・・・・・・ ・・・・・・・・・・ ・・・・・・・・・・ Add the valve and option part number under the manifold base part number. When entry of part numbers becomes complicated, indicate by the manifold specification sheet. A 1306 |