【DO!BOOK・ページリンク】
1-p1253-1328-vqz1000_en   53 / 77

BOOKをみる

10秒後にBOOKのページに移動します


58.1 [60.3] Approx. 300 (Lead wire length) 82.8 [89.8] 130.7 [135.1] 117.2 [121.6] (Pitch) 26.6 P = 20 7.4 41 28.9 9.4 1/4 [4(A), 2(B) port] B 2 A 4 - + - + (Pitch) P = 20 41 28.9 9.4 (11.8) (7.5) 22.9 One-touch fitting [4(A), 2(B) port] Applicable tubing O.D.: o6, o1/4" o8, o5/16" o10, o3/8" B 2 A 4 B 2 A 4 56.1 71.5 21 21 37 20.5 19.1 (5.5) 5.5 73 (42) 26 3/8 [1(P) port] 1/4 [5(R1), 3(R2) port] PE port 75.8 76.7 167.9 154.4 100.8 93.3 82 152.6 166.1 Max. 10 Applicable cable O.D. o3.5 to o7 Pg7 67.9 [70.1] 71.5 [78.5] 136.8 [141.2] 150.3 [154.7] Approx. 300 (Lead wire length) B A B A B A B A B A 11 (8) 130.7 58.1 117.2 (5) L5 L2 (Rail mounting hole pitch: 12.5) L1 Approx. 300 (Lead wire 42 length) 50.4 36.9 35.9 (35) 23 (5.5) L4 L3 (Pitch) 26 P = 20 5 P R1 1 R2 3 3 P R2 5 1 R1 (DIN rail) (DIN rail clamp thread) Manual override 4 x o4.5 (For mounting) D side U side (Station 1) (Station n) M5 x 0.8 (X: External pilot port) (For external pilot) L-type plug connector (L) M-type plug connector (M) DIN terminal (Y) Grommet (G) 1/4 L1 L2 L3 L4 L5 L n 2 Dimensions n: Stations (Max. 20 stations) 110.5 100 72 19.5 50 3 123 112.5 92 15.5 70 4 148 137.5 112 18 90 5 173 162.5 132 20.5 110 6 185.5 175 152 17 130 7 210.5 200 172 19.5 150 8 223 212.5 192 15.5 170 9 248 237.5 212 18 190 10 273 262.5 232 20.5 210 11 285.5 275 252 17 230 12 310.5 300 272 19.5 250 13 323 312.5 292 15.5 270 14 348 337.5 312 18 290 15 373 362.5 332 20.5 310 16 385.5 375 352 17 330 17 410.5 400 372 19.5 350 18 423 412.5 392 15.5 370 19 448 437.5 412 18 390 20 473 462.5 432 20.5 410 The dashed lines indicate the DIN rail mounting [-D]. The dashed lines indicate the DIN rail mounting [-D]. Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: AC The dashed lines indicate the DIN rail mounting [-D]. Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: AC The dashed lines indicate the DIN rail mounting [-D]. Unless otherwise indicated, dimensions are the same as Grommet (G). Series VQZ1000/2000/3000 Dimensions: VQZ3000 VV5QZ35- S t a t io n s P o r t s iz e C A 1304