【DO!BOOK・ページリンク】 1-p1253-1328-vqz1000_en 51 / 77 10秒後にBOOKのページに移動します |
|
Approx. 300 (Lead wire length) 67 [74] 44.4 [46.6] 104.2 [108.6] 95.6 [100] 54.2 [56.4] 55.7 [62.7] Approx. 300 (Lead wire length) 123.8 [128.2] 115.2 [119.6] 55.7 40.3 13.6 8.5 (3.2) C6: 3.9 N7: 7.7 53.8 (30.6) 15.5 15.5 PE port 1/8 [1(P), 5(R1), 3(R2) port] 14.5 28.5 20.5 6.5 3.2 (Pitch) P = 10.5 M5 x 0.8 [4(A), 2(B) port] 2 B 4 A - + - + 28.5 (11) 20.5 6.5 (7.5) (Pitch) 16.1 P = 10.5 2 B 4 A 2 B 4 A (Station 1) (Station n) A B A B A B A B A B 95.6 Approx. 300 (Lead wire length) 104.2 44.4 4 (4.5) 16 (5) (8) L4 37.6 30.6 29 22.2 L1 L2 (Rail mounting hole pitch: 12.5) L3 L5 14 (35) (5.5) 5 R1 P 1 R2 3 R1 5 P 1 R2 3 Manual override 4 x o4.5 (For mounting) (DIN rail) (DIN rail clamp thread) (Pitch) P = 10.5 104.2 [108.6] 95.6 [100] 44.7 [46.9] 42.8 20 6 57 32.8 16.5 16.5 15 58.2 26 13 31 X M5 x 0.8 (External pilot port) R1 3 5 R2 1 P D side U side One-touch fitting [4(A), 2(B) port] Applicable tubing O.D.: o3.2, o1/8" o4, o5/32" o6, o1/4" L-type plug connector (L) M-type plug connector (M) Grommet (G) External pilot M5 L1 L2 L3 L4 L5 L n 2 Dimensions n: Stations (Max. 20 stations) 73 62.5 38.5 17.5 30.5 3 85.5 75 49 18.5 41 4 98 87.5 59.5 19.5 51.5 5 110.5 100 70 20.5 62 6 110.5 100 80.5 15 72.5 7 123 112.5 91 16 83 8 135.5 125 101.5 17 93.5 9 148 137.5 112 18 104 10 160.5 150 122.5 19 114.5 11 173 162.5 133 20 125 12 185.5 175 143.5 21 135.5 13 185.5 175 154 16 146 14 198 187.5 164.5 17 156.5 15 210.5 200 175 18 167 16 223 212.5 185.5 19 177.5 17 235.5 225 196 20 188 18 248 237.5 206.5 21 198.5 19 248 237.5 217 15.5 209 20 260.5 250 227.5 16.5 219.5 The dashed lines indicate the DIN rail mounting [-D]. The dashed lines indicate the DIN rail mounting [-D]. Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: AC The dashed lines indicate the DIN rail mounting [-D]. Unless otherwise indicated, dimensions are the same as Gormmet (G). [ ]: AC Series VQZ1000/2000/3000 Dimensions: VQZ1000 VV5QZ15- S t a t io n s P o r t s iz e C A 1302 |