【DO!BOOK・ページリンク】
1-p1253-1328-vqz1000_en   4 / 77

BOOKをみる

10秒後にBOOKのページに移動します


VQZ1151-01 VQZ2151-02 VQZ3151-03 VQZ1121-C6 VQZ2121-C6 VQZ3121-C6 Tube x Length Speed controller Silencer Tube x Length Speed controller Silencer Tube x Length Speed controller Silencer Base mounted Series CJ2 Series CM2 T0604 x 1 m AS3002F-06 AN110-01 T0604 x 1 m AS3002F-06 T0604 x 1 m AS3002F-06 AN20-02 T1075 x 1 m AS4002F-10 AN30-03 T1209 x 1 m AS4002F-12 T0806 x 1 m AS3002F-08 Body ported Series CJ2 Series CM2 Series MB, CA2 Tube x Length Speed controller Silencer Tube x Length Speed controller Silencer Tube x Length Speed controller Silencer T0604 x 1m AS2052F-06 AN120-M5 T0604 x 1m AS3002F-06 INA-25-46 T1075 x 1m AS4002F-10 AN101-01 Series MB, CA2 Conditions Base Mounted Bore size o6 o10 o16 o20 o25 o32 o40 o40 o50 o63 o80 o100 Series VQZ1151-01 800 700 600 500 400 300 200 100 0 VQZ2151-02 800 700 600 500 400 300 200 100 0 VQZ3151-03 900 800 700 600 500 400 300 200 100 0 Average speed (mm/s) Series CJ2 Pressure 0.5 MPa Load factor 50% Stroke 60 mm Series CM2 Pressure 0.5 MPa Load factor 50% Stroke 300 mm Series MB, CA2 Pressure 0.5 MPa Load factor 50% Stroke 500 mm Perpendicular, upward actuation Horizontal actuation . It is when the cylinder is extending that is meter-out controlled by speed controller which is directly connected with cylinder, and its needle valve with being fully open. . The average velocity of the cylinder is what the stroke is divided by the total stroke time. . Load factor: ((Load mass x 9.8)/Theoretical output) x 100% Body Ported Bore size o6 o10 o16 o20 o25 o32 o40 o40 o50 o63 o80 o100 Series VQZ1121-C6 800 700 600 500 400 300 200 100 0 VQZ2121-C6 800 700 600 500 400 300 200 100 0 VQZ3121-C6 800 700 600 500 400 300 200 100 0 Average speed (mm/s) Series CJ2 Pressure 0.5 MPa Load factor 50% Stroke 60 mm Series CM2 Pressure 0.5 MPa Load factor 50% Stroke 300 mm Series MB, CA2 Pressure 0.5 MPa Load factor 50% Stroke 500 mm Perpendicular, upward actuation Horizontal actuation Cylinder Speed Chart Use as a guide for selection. Please confirm the actual conditions with SMC Sizing Program. 1255 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7