【DO!BOOK・ページリンク】
1-p1253-1328-vqz1000_en   49 / 77

BOOKをみる

10秒後にBOOKのページに移動します


VV5QZ 1 5 08 C6 C N VQZ 1 1 5 1 5 M 1 Coil voltage 1 2 3 4 5 6 100 VAC (50/60 Hz) 200 VAC (50/60 Hz) 110 VAC [115 VAC] (50/60 Hz) 220 VAC [230 VAC] (50/60 Hz) 24 VDC 12 VDC Note) There is no 3 position pressure center for the metal seal type of the VQZ1000 series. Plug Lead Unit 5 Port Solenoid Valve Series VQZ1000/2000/3000 Manifold Connector Kit How to Order Manifold Series 1 2 3 VQZ1000 VQZ2000 VQZ3000 Manifold type 5 Base mounted Stations 02 20 2 stations 20 stations Port size [4(A), 2(B) port] Symbol C3 C4 C6 C8 C10 M5 01 02 CM Note 1) Port size o3.2 One-touch fitting o4 One-touch fitting o6 One-touch fitting o8 One-touch fitting o10 One-touch fitting M5 thread Rc 1/8 Rc 1/4 Mixture of port sizes VQZ1000 VQZ2000 VQZ3000 Note 1) Specify port mixture/with port plug by the manifold specification sheet. Port mixture and port plug are available only for One-touch fitting type. Note 2) For inch size One-touch fittings, refer to page 1312. CE-compliant Nil Q . CE-compliant Option Note 1) D D0 Note 1) N Note 4) R Note 1) None DIN rail mounting (With standard DIN rail length) DIN rail mounting (Without DIN rail) Name plate (Except VQZ1000) External pilot type Nil Note 1) Order DIN rail separately. For DIN rail part no., refer to page 1306. Note 2) For details on options and external pilot type,refer to page 1312. Note 3) When two or more symbols are specified, indicate them alphabetically. Note 4) When mounting the blanking plate at the end of the manifold, the name plate cannot be mounted. In this case, the name plate comes with the manifold. When mounting the name plate on only the mounted solenoid valve, please Kit type order the name plate separately. (Refer to page 1306.) C Connector How to Order Valve Series 1 2 3 VQZ1000 body width 10 mm VQZ2000 body width 15 mm VQZ3000 body width 18 mm 1 2 3 4 5 Note) 8 9 Type of actuation 2 position single 2 position double 3 position closed center 3 position exhaust center 3 position pressure center 3 port for mixture mounting N.C. 3 port for mixture mounting N.O. Body type 5 Base mounted Seal type 0 1 Metal seal Rubber seal Function Nil Standard High speed response type External pilot type High pressure type (Metal seal type only) B Note 1) R Note 1, 2) K Note 1) Symbol Specifications DC (0.35 W) (0.9 W) (0.9 W) High pressure/External pilot KR type (Metal seal type only) Note 1, 2) Note 3) High speed response/ External pilot type BR Note 1, 2) (0.9 W) (0.9 W) AC Note 1) Semi-standard Note 2) For details on external pilot type, refer to page 1312. Note 3) For AC specification power consumption, refer to page 1289. Use standard (DC) specification for continuous duty. Caution CE-compliant Nil Q . Manual override CE-compliant B Non-locking push type (Tool required) Locking type (Tool required) Nil Electrical entry IP65 compliant Nil W Note) . Compliant Note) VQZ2000/3000 DIN terminal rubber seal only (except external pilot). For details on IP65 enclosure, refer to page 1312. Made to Order (For details, refer to page 1321.) Note) AC-type models that are CE-compliant have DIN terminals only. Note) AC-type models that are CEcompliant have DIN terminals only. [Option] G L LO M MO Y Note 1) YO Note 1) YZ Note 1) YS Note 1) YOS Note 1) Note 1) Applicable to the VQZ2000/3000. For AC voltage valves there is no “S” option. It is already built-in to the rectifier circuit. Note 2) Standard lead wire length: 300 mm Grommet (DC specification) L-type plug connector with lead wire L-type plug connector without connector M-type plug connector with lead wire M-type plug connector without connector DIN terminal DIN terminal without connector DIN terminal DIN terminal (DC specification) DIN terminal without connector (DC specification) None Yes Light/surge voltage suppressor None Yes Yes (Without light) Symbol Electrical entry CE-compliant AC DC Base Mounted 1300