Approx. 300 (Lead wire length) 9 13.5 21 (18) 1/4, 3/8 [4(A), 2(B) port] 39.1 69.4 16.9 56 5 5 130.7 45 2 B 4 A 5 R1 1 P 3 R2 B A Manual override 2 x o4.5 (For mounting) 13.5 11.5 57 26.5 21 (18) 21 (18) 66 33 2 x PE port 1/4, 3/8 [1(P), 5(R1), 3(R2) port] 41.6 20.5 14 X - + M5 x 0.8 (External pilot port) 167.9 58.4 69.4 56.8 16.9 166.1 86.3 78.8 67.5 Max. 10 Pg7 Applicable cable O.D. o3.5 to o7 86.6 39.1 [41.3] 34.1 130.7 [135.1] 68.3 [75.3] Approx. 300 (Lead wire length) 48.9 [51.1] Approx. 300 150.3 [154.7] (Lead wire length) 57 [64] ( ): VQZ335ュ-ュGュ1-02 Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: AC Unless otherwise indicated, dimensions are the same as Grommet (G). Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: AC Base Mounted Series VQZ1000/2000/3000 3 Position Closed Center/Exhaust Center/Pressure Center Dimensions: VQZ3000 Grommet (G): VQZ3 5 (R)-ュGュ1- 01 345 02 03 L-type plug connector (L): VQZ3 5 (R)-ュLュ1- 01 345 02 03 M-type plug connector (M): VQZ3 5 (R)-ュMュ1- 01 345 02 03 DIN terminal (Y): VQZ3 5 (R)-ュYュ1- 01 345 02 03 - + Pilot hole for M5 (For special order) 1299 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7