86.3 58.4 72.8 152.6 78.8 67.5 154.4 Max. 10 Pg7 Applicable cable O.D. o3.5 to o7 107.2 117.2 [121.6] 68.3 [75.3] Approx. 300 (Lead wire length) 136.8 [141.2] 57 [64] Approx. 300 (Lead wire length) 41.6 20.5 14 X - + M5 x 0.8 (External pilot port) 13.5 11.5 66 21 (18) 21 (18) 57 33 26.5 2 x PE port 1/4, 3/8 [1(P), 5(R1), 3(R2) port] 9 13.5 21 (18) 1/4, 3/8 [4(A), 2(B) port] 72.8 56 5 5 Approx. 300 117.2 (Lead wire length) 45 2 B 4 A 5 R1 1 P 3 R2 B A Manual override 2 x o4.5 (For mounting) ( ): VQZ325ュ-ュGュ1-02 Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: AC Unless otherwise indicated, dimensions are the same as Grommet (G). Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: AC Series VQZ1000/2000/3000 Dimensions: VQZ3000 2 Position Double Grommet (G): VQZ325 (R)-ュGュ1- 01 02 03 L-type plug connector (L): VQZ325 (R)-ュLュ1- 01 02 03 M-type plug connector (M): VQZ325 (R)-ュMュ1- 01 02 03 DIN terminal (Y): VQZ325 (R)-ュYュ1- 01 02 03 - + Pilot hole for M5 (For special order) 1298