【DO!BOOK・ページリンク】
1-p1253-1328-vqz1000_en   46 / 77

BOOKをみる

10秒後にBOOKのページに移動します


58.4 73 112.9 113.8 78.8 67.5 Max. 10 Applicable cable O.D. Pg7 o3.5 to o7 86.3 90.2 68.3 [75.3] 95.2 [97.4] Approx. 300 (Lead wire length) 57 [64] Approx. 300 105 [107.2] (Lead wire length) 9 13.5 21 (18) 1/4, 3/8 [4(A), 2(B) port] 3.6 73 95.2 56 5 5 Approx. 300 (Lead wire length) 45 2 B 4 A 5 R1 1 P 3 R2 B A Manual override 2 x o4.5 (For mounting) 66 57 13.5 21 (18) 21 (18) 33 54.5 11.5 26.5 PE port 1/4, 3/8 [1(P), 5(R1), 3(R2) port] 20.5 41.6 14 X - + M5 x 0.8 (External pilot port) Grommet (G): VQZ315 (R)-ュGュ1- 01 02 03 L-type plug connector (L): VQZ315 (R)-ュLュ1- 01 02 03 M-type plug connector (M): VQZ315 (R)-ュMュ1- 01 02 03 DIN terminal (Y): VQZ315 (R)-ュYュ1- 01 02 03 Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: AC Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: AC Unless otherwise indicated, dimensions are the same as Grommet (G). ( ): VQZ315ュ-ュGュ1-02 Base Mounted Series VQZ1000/2000/3000 2 Position Single Dimensions: VQZ3000 Pilot hole for M5 (For special order) 1297 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7 A