48.9 54.9 58 15 63.6 82.4 74.9 Max. 10 152.8 154.6 Pg7 Applicable cable O.D. o3.5 to o7 49.8 22 56 28 18 18 9 2 x PE port 1/8, 1/4 [1(P), 5(R1), 3(R2) port] 76.7 38.7 [40.9] 33.7 Approx. 300 (Lead wire length) 61.1 [68.1] 120.4 [124.8] 9 34.4 2.1 16 14 X - + M5 x 0.8 (External pilot port) 48.5 [50.7] Approx. 300 (Lead wire length) 140 [144.4] 49.8 [56.8] 9 18 1/8, 1/4 [4(A), 2(B) port] 38.7 59.5 16.5 Approx. 300 (Lead wire length) 120.4 4 48 4 34 B A 2 B 4 A 5 R1 1 P 3 R2 Manual override 2 x o4.5 (For mounting) Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: AC Unless otherwise indicated, dimensions are the same as Grommet (G). Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: AC Series VQZ1000/2000/3000 Dimensions: VQZ2000 3 Position Closed Center/Exhaust Center/Pressure Center Grommet (G): VQZ2 5 (R)-ュGュ1- 01 345 01 02 L-type plug connector (L): VQZ2 5 (R)-ュLュ1- 01 345 01 02 M-type plug connector (M): VQZ2 5 (R)-ュMュ1- 01 345 01 02 DIN terminal (Y): VQZ2 5 (R)-ュYュ1- 01 34501 02 9 - + Pilot hole for M5 (For special order) 1296