48.9 60 63.6 82.4 74.9 139.8 141.6 Max. 10 Pg7 Applicable cable O.D. o3.5 to o7 9 18 1/8, 1/4 [4(A), 2(B) port] 9 34.4 2.1 16 14 X - + M5 x 0.8 (External pilot port) 22 9 56 49.8 28 18 18 2 x PE port 1/8, 1/4 [1(P), 5(R1), 3(R2) port] 4 63 4 Approx. 300 (Lead wire length) 107.4 34 48 B A R1 2 B 4 A 5 1 P 3 R2 Manual override 2 x o4.5 (For mounting) 97.4 Approx. 300 (Lead wire length) 61.1 [68.1] 107.4 [111.8] Approx. 300 (Lead wire length) 49.8 [56.8] 127 [131.4] Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: AC Unless otherwise indicated, dimensions are the same as Grommet (G). Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: AC Base Mounted Series VQZ1000/2000/3000 2 Position Double Dimensions: VQZ2000 Grommet (G): VQZ225 (R)-ュGュ1- 01 01 02 L-type plug connector (L): VQZ225 (R)-ュLュ1- 01 01 02 M-type plug connector (M): VQZ225 (R)-ュMュ1- 01 01 02 DIN terminal (Y): VQZ225 (R)-ュYュ1- 01 01 02 9 - + Pilot hole for M5 (For special order) 1295 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7