48.9 100.8 60 63.6 Max. 10 99.9 82.4 74.9 Applicable cable O.D. Pg7 o3.5 to o7 9 18 1/8, 1/4 [4(A), 2(B) port] 9 34.4 16 2.1 14 X - + M5 x 0.8 (External pilot port) 56 49.8 45 28 18 18 9 22 PE port 1/8, 1/4 [1(P), 5(R1), 3(R2) port] 61.5 83.7 34 4 2 48 4 Approx. 300 (Lead wire length) B A 2 B 4 A 5 R1 1 P 3 R2 Manual override 2 x o4.5 (For mounting) 78.7 Approx. 300 (Lead wire length) 61.1 [68.1] 83.7 [85.9] Approx. 300 (Lead wire length) 49.8 [56.8] 93.5 [95.7] Grommet (G): VQZ215 (R)-ュGュ1- 01 01 02 L-type plug connector (L): VQZ215 (R)-ュLュ1- 01 01 02 DIN terminal (Y): VQZ215 (R)-ュYュ1- 01 01 02 M-type plug connector (M): VQZ215 (R)-ュMュ1- 01 01 02 Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: AC Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: AC Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: AC Series VQZ1000/2000/3000 Dimensions: VQZ2000 2 Position Single 9 Pilot hole for M5 (For special order) A 1294