10 31.8 14.6 1.1 M5 x 0.8 (External pilot port) 14 X - + 47.2 20 12 7.2 42 21 13.4 13.4 1/8 [1(P), 5(R1), 3(R2) port] R1 R2 P 2 x PE port 3 104.2 35.4 46.6 13.2 36 3 Approx. 300 (Lead wire length) 22 2 4 5 1 3 A B Manual override 2 x o3.4 (For mounting) 104.2 [108.6] 63.8 35.4 [37.6] 30.4 Approx. 300 (Lead wire length) 58.5 [65.5] R1 R2 P 45.2 [47.4] Approx. 300 123.8 [128.2] (Lead wire length) 47.2 [54.2] R1 R2 P 10 14.4 B A 1/8 [4(A), 2(B) port] Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: AC Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: AC Base Mounted Series VQZ1000/2000/3000 3 Position Closed Center/Exhaust Center/Pressure Center (Except metal seal type) Dimensions: VQZ1000 Grommet (G): VQZ1 5 (R)-ュGュ1-01 01 345 L-type plug connector (L): VQZ1 5 (R)-ュLュ1-01 01 345 M-type plug connector (M): VQZ1 5 (R)-ュMュ1-01 01 345 10 - + Pilot hole for M5 (For special order) 1293 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7