10 14.4 B A 1/8 [4(A), 2(B) port] 20 12 7.2 42 21 47.2 13.4 13.4 1/8 [1(P), 5(R1), 3(R2) port] R1 R2 P 2 x PE port 3 51.2 36 3 Approx. 300 95.6 (Lead wire length) 22 2 4 5 1 3 A B Manual override 2 x o3.4 (For mounting) 31.8 10 14.6 1.1 14 X - + M5 x 0.8 (External pilot port) 85.6 95.6 [100] Approx. 300 (Lead wire length) 58.5 [65.5] R1 R2 P Approx. 300 115.2 [119.6] (Lead wire length) 47.2 [54.2] R1 R2 P Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: AC Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: AC Series VQZ1000/2000/3000 Dimensions: VQZ1000 2 Position Double Grommet (G): VQZ125 (R)-ュGュ1-01 01 L-type plug connector (L): VQZ125 (R)-ュLュ1-01 01 M-type plug connector (M): VQZ125 (R)-ュMュ1-01 01 10 - + Pilot hole for M5 (For special order) 1292