31.8 10 14.6 1.1 14 X - + M5 x 0.8 (External pilot port) 10 Pilot hole for M5 (For special order) 20 12 7.2 40.4 42 21 47.2 13.4 13.4 R1 R2 P 1/8 [1(P), 5(R1), 3(R2) port] PE port 10 14.4 B A 1/8 [4(A), 2(B) port] 69.8 (Metal seal) 3 46.6 1 36 3 Approx. 300 (Lead wire length) 68.8 (Rubber seal) 22 2 x o3.4 (For mounting) 2 4 5 1 3 A B Manual override 63.8 (Rubber seal) 68.8 [71] (Rubber seal) 64.8 (Metal seal) 1 Approx. 300 (Lead wire length) 58.5 [65.5] 69.8 [72] (Metal seal) R1 R2 P 78.6 [80.8] (Rubber seal) 1 Approx. 300 (Lead wire length) 47.2 [54.2] 79.6 [81.8] (Metal seal) R1 R2 P Grommet (G): VQZ115 (R)-ュGュ1-01 01 L-type plug connector (L): VQZ115 (R)-ュLュ1-01 01 M-type plug connector (M): VQZ115 (R)-ュMュ1-01 01 Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: AC Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: AC Base Mounted Series VQZ1000/2000/3000 Dimensions: VQZ1000 2 Position Single 1291 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7 A