【DO!BOOK・ページリンク】
1-p1253-1328-vqz1000_en   38 / 77

BOOKをみる

10秒後にBOOKのページに移動します


Series Configuration Metal seal Rubber seal Metal seal Rubber seal Metal seal Rubber seal Metal seal Rubber seal Rubber seal Metal seal Rubber seal Metal seal Rubber seal Metal seal Rubber seal Metal seal Rubber seal Metal seal Rubber seal Metal seal Rubber seal Metal seal Rubber seal Metal seal Rubber seal Metal seal Rubber seal Metal seal Rubber seal 0.70 1.2 0.70 1.2 0.56 1.1 0.56 1.1 1.4 1.6 2.0 1.6 2.0 1.5 1.7 1.5 1.7 1.8 2.0 2.6 3.9 2.6 3.9 2.4 3.1 2.4 3.9 3.0 4.4 0.21 0.35 0.21 0.35 0.20 0.33 0.20 0.33 0.20 0.13 0.35 0.13 0.35 0.16 0.27 0.16 0.27 0.13 0.35 0.12 0.29 0.12 0.29 0.12 0.33 0.12 0.33 0.12 0.27 0.17 0.30 0.17 0.30 0.13 0.27 0.13 0.27 0.34 0.36 0.51 0.36 0.51 0.35 0.39 0.35 0.39 0.39 0.50 0.60 1.0 0.60 1.0 0.58 0.82 0.58 0.82 0.69 1.1 0.70 1.3 0.70 1.3 0.57 1.0 0.70 1.3 1.0 1.9 2.3 1.9 2.3 1.3 1.7 1.9 2.3 1.5 1.7 3.0 4.6 3.0 4.6 2.8 3.6 3.0 4.6 2.9 3.6 0.21 0.24 0.21 0.24 0.22 0.38 0.21 0.24 0.38 0.16 0.29 0.16 0.29 0.26 0.28 0.16 0.29 0.26 0.28 0.15 0.26 0.15 0.26 0.16 0.35 0.15 0.26 0.16 0.35 0.17 0.32 0.17 0.32 0.14 0.27 0.17 0.32 0.27 0.40 0.53 0.40 0.53 0.32 0.39 0.40 0.53 0.36 0.39 0.74 1.2 0.74 1.2 0.65 0.97 0.74 1.2 0.65 0.97 12 or less 12 or less 10 or less 10 or less 20 or less 25 or less 20 or less 25 or less 25 or less 14 or less 15 or less 10 or less 12 or less 23 or less 25 or less 23 or less 25 or less 23 or less 25 or less 17 or less 25 or less 10 or less 15 or less 25 or less 30 or less 25 or less 30 or less 25 or less 30 or less 15 or less . 13 or less . 26 or less . 26 or less . . 18 or less . 13 or less . 30 or less . 30 or less . 30 or less . 22 or less . 13 or less . 33 or less . 33 or less . 33 or less . 29 or less 34 or less 13 or less 13 or less 40 or less 47 or less 40 or less 47 or less 47 or less 34 or less 36 or less 13 or less 15 or less 44 or less 47 or less 44 or less 47 or less 44 or less 47 or less 34 or less 57 or less 13 or less 20 or less 53 or less 59 or less 53 or less 59 or less 53 or less 59 or less VQZ1000 VQZ2000 VQZ3000 Model VQZ1150 VQZ1151 VQZ1250 VQZ1251 VQZ1350 VQZ1351 VQZ1450 VQZ1451 VQZ1551 VQZ2150 VQZ2151 VQZ2250 VQZ2251 VQZ2350 VQZ2351 VQZ2450 VQZ2451 VQZ2550 VQZ2551 VQZ3150 VQZ3151 VQZ3250 VQZ3251 VQZ3350 VQZ3351 VQZ3450 VQZ3451 VQZ3550 VQZ3551 Flow characteristics 17 or less 17 or less 10 or less 10 or less 25 or less 30 or less 25 or less 30 or less 30 or less 18 or less 20 or less 10 or less 12 or less 28 or less 30 or less 28 or less 30 or less 28 or less 30 or less 21 or less 33 or less 10 or less 15 or less 33 or less 35 or less 33 or less 35 or less 33 or less 35 or less 40 60 57 61 80 87 93 110 121 Note 1) Based on JIS B 8375-1981 (Supply pressure: 0.5 MPa; with light/surge voltage suppressor: clean air) Response time values will change depending on pressure and air quality. The values at the time of ON are given for double types. Note 2) Weight without sub-plate 2 position 3 position 2 position single, double 3 position . Based on IEC60529 Note 1) Impact resistance: No malfunction occurred when it is tested with a drop tester in the axial direction and at the right angles to the main valve and armature in both energized and de-energized states every once for each condition. (Value in the initial state) Vibration resistance: No malfunction occurred in one sweep test between 45 and 2000 Hz. Test was performed to axis and right angle directions of the main valve and armature when pilot signal is ON and OFF. (Value in the initial state) Note 2) When IP65 compliant DIN terminals are selected: VQZ ュ51ュ-ュYュュW1-ュ-ュ 23 Type Fluid Max. operating pressure (MPa) Ambient and fluid temperature (°C) Min. operating pressure (MPa) Max. operating frequency (Hz) Manual override Pilot exhaust method Lubrication Mounting orientation Impact/Vibration resistance (m/s2) Note 1) Single Double Metal seal Rubber seal Air, Inert gas .10 to 50 (No freezing) Non-locking push type, Locking type (Tool required) 20 10 Individual exhaust Not required Free 150/30 Dustproof (DIN terminal: IP65 Note 2)) Grommet (G) L-type plug connector (L) M-type plug connector (M) DIN terminal (Y) 5 3 0.7 (High pressure type: 1.0) 0.1 VQZ3000, 3 position only 0.15 0.7 0.15 0.1 0.2 Enclosure. Specifications . In common between 110 VAC and 115 VAC, and between 220 VAC and 230 VAC. . For 115 VAC and 230 VAC, the allowable voltage is .15% to +5% of rated voltage. Solenoid Specifications Electrical entry Coil rated voltage (V) Allowable voltage fluctuation Power consumption (W) Apparent power (VA). Surge voltage suppressor Indicator light DC DC AC 50/60 Hz AC Standard High speed response, high pressure 100V 110V [115V] 200V 220V [230V] 24, 12 100, 110, 200, 220. ±10% of rated voltage 0.35 [(With light: 0.4 (DIN terminal with light: 0.45)] 0.9 [(With light: 0.95 (DIN terminal with light: 1.0)] 0.78 (With light: 0.81) 0.86 (With light: 0.89) [0.94 (With light: 0.97)] 1.18 (With light: 1.22) 1.30 (With light: 1.34) [1.42 (With light: 1.46)] 0.78 (With light: 0.87) 0.86 (With light: 0.87) [0.94 (With light: 1.07)] 1.15 (With light: 1.30) 1.27 (With light: 1.46) [1.39 (With light: 1.60)] Varistor LED (Neon light when AC with DIN terminal) G, L, M Y Semi-standard High speed response type High pressure type (Metal seal type only) External pilot type. . For details on external pilot type, refer to page 1312. Flow Characteristics Single Double Closed center Exhaust center Pressure center Single Double Closed center Exhaust center Pressure center Single Double Closed center Exhaust center Pressure center 2 position 3 position 2 position 3 position 2 position 3 position 1→4/2 (P→A/B) C [dm3/(s獣ar)] b Cv C [dm3/(s獣ar)] b Cv 4/2→5/3 (A/B→EA/EB) Response time (ms) Note 1) High speed response: 0.9 W High pressure: 0.9 W Standard: 0.35 W AC Weight (g) Note 2) X30 X90 X113 Symbol Description Pilot valve common exhaust Main valve fluororubber All fluororubber Made to Order (For details, refer to page 1321.) Single: Free Double, 3 position: Main valve must be horizontal. Base Mounted Series VQZ1000/2000/3000 1289 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7