【DO!BOOK・ページリンク】 1-p1253-1328-vqz1000_en 37 / 77 10秒後にBOOKのページに移動します |
|
(R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) +- +- Series VQZ 1 1 5 5 M 1 2 3 VQZ1000 body width 10 mm VQZ2000 body width 15 mm VQZ3000 body width 18 mm Manual override Nil: Non-locking push type (Tool required) B: Locking type (Tool required) 1 1 01 Note) There is no 3 position pressure center for the metal seal type of the VQZ1000 series. Type of actuation 1 3 Note) 2 5 4 Base Mounted Plug Lead Unit 5 Port Solenoid Valve Series VQZ1000/2000/3000 Single Unit 2 position single 3 position closed center 2 position double 3 position pressure center 3 position exhaust center Metal seal Rubber seal 5 Body type Base mounted Seal type 0 1 Metal seal Rubber seal Function Use standard (DC) specification for continuous duty. Caution Nil Standard High speed response type External pilot type High pressure type (Metal seal type only) B Note 1) R Note 1, 2) K Note 1) Symbol Specifications DC (0.35 W) (0.9 W) (0.9 W) High pressure/External pilot type KR (Metal seal type only) Note 1, 2) Note 3) High speed response/External pilot type BR Note 1, 2) (0.9 W) (0.9 W) AC Note 1) Semi-standard Note 2) For details on external pilot type, refer to page 1312. Note 3) For AC specification power consumption, refer to page 1289. IP65 compliant Nil W Note) . Compliant Note) VQZ2000/3000 DIN terminal rubber seal only (except external pilot). For details on IP65 enclosure, refer to page 1312. CE-compliant Nil Q . CE-compliant Port size Nil Without sub-plate Rc 1/8 Rc 1/4 Rc 3/8 01 02 03 Symbol Port size VQZ1000 VQZ2000 VQZ3000 Note) For inch sizes, refer to page 1312. Electrical entry Coil voltage 1 2 3 4 5 6 100 VAC (50/60 Hz) 200 VAC (50/60 Hz) 110 VAC [115 VAC] (50/60 Hz) 220 VAC [230 VAC] (50/60 Hz) 24 VDC 12 VDC Note) For sub-plate part no., refer to page 1313. Note) AC-type models that are CE-compliant have DIN terminals only. Made to Order How to Order Valve (For details, refer to page 1321.) Note) AC-type models that are CEcompliant have DIN terminals only. [Option] + . -+ +- Note 1) Applicable to the VQZ2000/3000 for DIN terminal type. For AC voltage valves there is no “S” option. It is already built-in to the rectifier circuit. Note 2) Standard lead wire length: 300 mm G: Grommet (DC specification) L: L-type plug connector with lead wire LO: L-type plug connector without connector M: M-type plug connector with lead wire MO: M-type plug connector without connector With light/surge voltage suppressor With light/surge voltage suppressor With light/surge voltage suppressor With light/surge voltage suppressor Y: DIN terminal YO: DIN terminal without connector YZ: DIN terminal YOS: DIN terminal without connector (DC specification) With surge voltage suppressor With light/surge voltage suppressor YS: DIN terminal (DC specification) With surge voltage suppressor AC DC AC DC CEcompliant CEcompliant Note 1) Note 1) Note 1) Note 1) Note 1) A 1288 |