70.3 [77.3] 58.6 [60.8] 130.7 [132.9] 117.2 [119.4] 34.5 59 [62.8] (30) 16.5 60 65.5 11.5 21 21 (For 1/4) PE port 1/4 [1(P), 5(R1), 3(R2) port] - + A 4 B 2 - + A 4 B 2 - + A 4 B 2 - + -+ A 4 B 2 -+ - + A 4 B 2 -+ - + A 4 B 2 -+ - + A 4 B 2 12 10 8 6 4 2 0 11 13 7 9 P 1 5 3 R1 R2 1 P 3 5 R2 R1 18 24.4 36.6 4 68.4 [70.6] 30 136.8 [141.2] (8) (35) (5.5) L5 11 L3 L4 (4) (5) 150.3 [154.7] 36.4 36.4 49.9 L1 L2 26 20.5 M3 x 0.5 (External pilot port) 4 x o4.5 (For mounting) (DIN rail) 1/4 [4(A), 2(B) port] (DIN rail clamp thread) Manual override (Rail mounting hole pitch: 12.5) (Pitch) P = 20 7 6 9 8 1 0 PWR COM (11.8) 77.6 (5.5) (7.5) 26.5 Connector locking pin (Remove before wiring the connector assembly.) U side D side One-touch fitting [4(A), 2(B) port] Applicable tubing O.D.: o3.2, o1/8" o4, o5/32" o6, o1/4" (Station n) (Station 1) Output no. Note) The L dimension of 2 to 6 stations is the same. Valves are numbered from the D side according up to the number of stations. Dimensions Max. 16 stations L n 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 L1 L2 L3 L4 L5 123 112.5 92 15.5 70 123 112.5 92 15.5 70 148 137.5 112 18 90 173 162.5 132 20.5 110 185.5 175 152 17 130 210.5 200 172 19.5 150 223 212.5 192 15.5 170 248 237.5 212 18 190 273 262.5 232 20.5 210 285.5 275 252 17 230 310.5 300 272 19.5 250 323 312.5 292 15.5 270 348 337.5 312 18 290 373 362.5 332 20.5 310 385.5 375 352 17 330 M-type plug connector (M) L-type plug connector (L) The dashed lines indicate the DIN rail mounting [-D]. Unless otherwise indicated, dimensions are the same as L-type plug connector (L). [ ]: AC Series VQZ1000/2000/3000 Dimensions: VQZ3000-SAュ: EX510 Gateway-type Serial Transmission System SI unit 1286