67.1 [74.1] 53.7 [55.9] 120.4 [124.8] 107.4 [111.8] 34.5 (30) 60 16.5 55.8 [62.8] 52 21 21 11.5 (For M5) PE port 1/8 [1(P), 5(R1), 3(R2) port] 2 4 A B 2 4 A B 2 4 A B 2 4 A B 2 4 A B 2 4 A B 2 4 A B 1 P 5 3 R1 R2 P 3 1 5 R2 R1 - + - + - + -+ - + -+ - + -+ - + - + - + 12 10 8 6 4 2 0 11 13 7 9 12 3.4 63.5 [65.7] 17.3 30 127 [131.4] (35) (5.5) (8) L5 5 L3 L4 (5) 140 [144.4] 31.5 L1 L2 18 31.5 44.5 20.5 M3 x 0.5 (External pilot port) (DIN rail clamp thread) (Rail mounting hole pitch: 12.5) (Pitch) P = 17 Manual override One-touch fitting [4(A), 2(B) port] Applicable tubing O.D.: o4, o5/32" o6, o1/4" M5 x 0.8 [4(A), 2(B) port] 4 x o4.5 (For mounting) (DIN rail) 7 6 9 8 1 0 PWR COM (11.8) (3.2) C6: 58.7 N7: 62.5 (7.5) 26.5 Connector locking pin (Remove before wiring the connector assembly.) U side D side (Station n) (Station 1) Output no. M-type plug connector (M) L-type plug connector (L) Note) The L dimension of 2 to 6 stations is the same. Valves are numbered from the D side according up to the number of stations. Dimensions Max. 16 stations L n 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 L1 L2 L3 L4 L5 135.5 125 104 16 94 135.5 125 104 16 94 135.5 125 104 16 94 135.5 125 104 16 94 160.5 150 121 20 111 173 162.5 138 17.5 128 185.5 175 155 15.5 145 210.5 200 172 19.5 162 223 212.5 189 17 179 248 237.5 206 21 196 260.5 250 223 19 213 273 262.5 240 16.5 230 298 287.5 257 20.5 247 310.5 300 274 18.5 264 323 312.5 291 16 281 The dashed lines indicate the DIN rail mounting [-D]. Unless otherwise indicated, dimensions are the same as L-type plug connector (L). [ ]: AC EX510 Gateway-type Serial Transmission System Series VQZ1000/2000/3000 Dimensions: VQZ2000-SAュ: EX510 Gateway-type Serial Transmission System SI unit 1285 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7