【DO!BOOK・ページリンク】
1-p1253-1328-vqz1000_en   33 / 77

BOOKをみる

10秒後にBOOKのページに移動します


58.8 [65.8] 47.8 [50] 104.2 [108.6] 95.6 [100] 34.5 47.5 [54.5] 46.2 (For M5) 49 (23.5) 16.5 16.5 12.5 1/8 [1(P), 5(R1), 3(R2) port] PE port 15 14 7 6 9 8 1 0 PWR COM (3.2) C6: 52.6 N7: 56.4 (7.5) (11) 20 (Station n) (Station 1) Connector locking pin (Remove before wiring the connector assembly.) 4 2 4 2 4 2 4 2 4 2 4 2 4 2 1 P 5 3 R1 R2 P 3 1 5 R2 R1 - + - + -+ -+ 11 13 7 9 - + -+ - + -+ - + -+ - + 12 10 8 6 4 2 0 115.2 [119.6] 11 L5 4 (35) (5.5) (8) 57.6 [59.8] 23.5 12 L3 L4 123.8 [128.2] 25.6 34.2 25.6 16.5 (5) L1 L2 14 (DIN rail) (Rail mounting hole pitch: 12.5) (Pitch) P = 12 One-touch fitting [4(A), 2(B) port] Applicable tubing O.D.: o3.2, o1/8" o4, o5/32" o6, o1/4" Output no. (DIN rail clamp thread) Manual override 4 x o4.5 (For mounting) M5 x 0.8 [4(A), 2(B) port] U side D side Dimensions: VQZ1000-SAュ: EX510 Gateway-type Serial Transmission System Note) The L dimension of 2 to 6 stations is the same. Valves are numbered from the D side according up to the number of stations. Dimensions Max. 16 stations L n 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 L1 L2 L3 L4 L5 123 112.5 88 17.5 80 123 112.5 88 17.5 80 123 112.5 88 17.5 80 123 112.5 88 17.5 80 123 112.5 88 17.5 80 135.5 125 100 18 92 148 137.5 112 18.5 104 160.5 150 124 18.5 116 173 162.5 136 19 128 185.5 175 148 19 140 198 187.5 160 19 152 210.5 200 172 19.5 164 223 212.5 184 19.5 176 235.5 225 196 20 188 248 237.5 208 20 200 M-type plug connector (M) L-type plug connector (L) The dashed lines indicate the DIN rail mounting [-D]. Unless otherwise indicated, dimensions are the same as L-type plug connector (L). [ ]: AC Series VQZ1000/2000/3000 SI unit 1284