【DO!BOOK・ページリンク】 1-p1253-1328-vqz1000_en 32 / 77 10秒後にBOOKのページに移動します |
|
1 2 3 VQZ1000 VQZ2000 VQZ3000 Series Rated voltage: 24 VDC A, B port size VQZ 1 1 2 1 5 MO 1 C6 How to Order Valve Type of actuation 1 2 3 4 5 Note 1) 8 Note 2) 9 Note 2) 2 position single 2 position double 3 position closed center 3 position exhaust center 3 position pressure center 3 port for mixture mounting N.C. 3 port for mixture mounting N.O. Note 1) There is no 3 position pressure center for the metal seal type of the VQZ1000 series. Note 2) The port plug of the 3 port mixing valve can be replaced with a fitting and the valve used as a 5 port single type valve. (Refer to page 1324.) Note 1) For 3(R2), 5(R1) port of the VQZ2000 is only G1/16. Note 2) Except VQZ1000 0 1 Metal seal Rubber seal Seal type Function B Note 1) K Note 1) Symbol Nil R Note 1, 2, 3) Specifications Standard High speed response type External pilot type Note 1) Semi-standard Note 2) For details on external pilot type, refer to page 1279. Note 3) There is no VQZ1000 setting. High pressure type (Metal seal type only) High pressure/External pilot type KR (Metal seal type only) Note 1, 2, 3) High speed response/External BR pilot type Note 1, 2, 3) (0.9 W) (0.35 W) (0.9 W) (0.9 W) (0.9 W) DC CE-compliant Nil Q . CE-compliant Nil N T F Thread type Rc NPT NPTF G Nil B Non-locking push type (Tool required) Locking type (Tool required) Manual override Note) With light/surge voltage suppressor LO MO L-type plug connector without connector M-type plug connector without connector Electrical entry Thread piping Symbol M5 02 M5 x 0.8 1/4 Port size VQZ1000 VQZ2000 VQZ3000 One-touch fitting (Metric size) One-touch fitting (Inch size) Symbol C3 C4 C6 C8 C10 o3.2 One-touch fitting o4 One-touch fitting o6 One-touch fitting o8 One-touch fitting o10 One-touch fitting Port size VQZ1000 VQZ2000 VQZ3000 Symbol N1 N3 N7 N9 N11 o1/8" One-touch fitting o5/32" One-touch fitting o1/4" One-touch fitting o5/16" One-touch fitting o3/8" One-touch fitting Port size VQZ1000 VQZ2000 VQZ3000 X30 X90 X113 Symbol Description Pilot valve common exhaust Main valve fluororubber All fluororubber Made to Order (For details, refer to page 1321.) EX510 Gateway-type Serial Transmission System Series VQZ1000/2000/3000 [Option] 1283 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7 |