【DO!BOOK・ページリンク】
1-p1253-1328-vqz1000_en   31 / 77

BOOKをみる

10秒後にBOOKのページに移動します


VV5QZ22-SA07 VQZ2120-5LO1-C6 VQZ2320-5LO1-C6 VQZ2220-5LO1-C6 VV5QZ 1 2 SA 08 -+ -+ -+ -+ -+ -+ -+ 7 6 9 8 1 0 R2 P R1 3 1 5 Nil D D0 Note) K None With DIN rail (Rail length: Standard) Without DIN rail (With bracket) Special wiring specification (Except double wiring) Option SI Unit Part No. Nil N NPN output (+COM.) PNP output (.COM.) SI unit 1 2 3 VQZ1000 VQZ2000 VQZ3000 Series How to Order Valve Manifold Assembly (Example) Symbol Nil N SI unit spec. NPN output (+COM.) PNP output (.COM.) SI unit part no. EX510-S001 EX510-S101 Stations 02 08 Symbol 2 stations 8 stations No. of stations Note) Maximum 16 stations (For special wiring specifications, indicate separately by the manifold specification sheet.) P, R port thread type Nil 00N 00T 00F Rc NPT NPTF G CE-compliant Nil Q . CE-compliant Note 1) Order DIN rail separately. For DIN rail part no., refer to page 1276. Note 2) When two or more symbols are specified, indicate them alphabetically. Add the valve and option part number under the manifold base part number. When entry of part numbers becomes complicated, indicate by the manifold specification sheet. For a manifold for an EX510, the length of the lead wire for a connector assembly depends on the number of stations. Therefore, the manifold assembly is shipped with the valves (including blanking plates) and connector assembly mounted on it, as the standard specification. Be sure to specify the part nos. of the solenoid valves to be mounted. VV5QZ22-SA07 1 set (Type SA, 7-station manifold base part no.) . VQZ2120-5LO1-C6 2 sets (Single solenoid part no.) . VQZ2220-5LO1-C6 3 sets (Double solenoid part no.) . VQZ2320-5LO1-C6 2 sets (3 position type no.) The asterisk denotes the symbol for assembly. Prefix it to the part nos. of the solenoid valve, etc. Cylinder port size C6: With One-touch fitting for o6 n...7...6...5...4...3...2...1...Stations U side Enter in order starting from the first station on the D side. D side EX510 Gateway-type Serial Transmission System Series VQZ1000/2000/3000 Body Ported Manifold How to Order Manifold Example Refer to page 2124 and the Operation Manual for the details of EX510 Gateway-type Serial Transmission System. Please download the Operation Manual via our website, http://www.smcworld.com [Option] 1282