V115 X110 5 Y Coil voltage 100 VAC (50/60 Hz) 200 VAC (50/60 Hz) 110 VAC [115 VAC] (50/60 Hz) 220 VAC [230 VAC] (50/60 Hz) 24 VDC 12 VDC 1 2 3 4 5 6 V111 5 G Coil voltage 100 VAC (50/60 Hz) 200 VAC (50/60 Hz) 110 VAC [115 VAC] (50/60 Hz) 220 VAC [230 VAC] (50/60 Hz) 24 VDC 12 VDC 1 2 3 4 5 6 Electrical entry Function Standard High speed response type High pressure type (Metal seal type only) Nil B Note) K Note) Symbol Specifications DC (0.35 W) (0.9 W) (0.9 W) AC Note) Semi-standard Applicable model (Length of screws attached is different from each other.) 4 5 Nil VQZ2000/3000 A and B side of VQZ1000 single, double solenoid type A side of VQZ1000 3 position B side of VQZ1000 3 position Grommet (DC specification) L-type plug connector with lead wire L-type plug connector without connector M-type plug connector with lead wire M-type plug connector without connector G LU LOU MU MOU . LZ LOZ MZ MOZ Light/surge voltage suppressor None Yes Electrical entry Symbol DC AC Function Standard High speed response type High pressure type (Metal seal type only) Nil B Note) K Note) Symbol Specifications DC (0.35 W) (0.9 W) (0.9 W) AC Note) Semi-standard Electrical entry DIN terminal DIN terminal without connector DIN terminal with light/surge voltage suppressor DIN terminal with surge voltage suppressor (DC specification) DIN terminal with surge voltage suppressor, without connector (DC specification) Y YO YZ YS YOS Light/surge voltage suppressor None Yes Yes (With indicator light) Symbol Electrical entry Note) For AC voltage valves there is no “S” option. It is already built-in to the rectifier circuit. Part no. VQZ1000-GS-2 VQZ2000-GS-2 VQZ3000-GS-2 VQZ1000 VQZ2000 VQZ3000 Series VQZ Replacement Parts Body Ported VQZ1000/2000 VQZ3000 VVQ1000-50A-C3 . VVQ1000-50A-C4 . VVQ1000-50A-C6 VVQ1000-51A-C6 . VVQ1000-51A-C8 . VVQ1000-51A-C10 C3 C4 C6 C8 C10 One-touch Fitting Assembly (for Cylinder port) Note) Purchasing order is available in units of 10 pieces. Fitting size Model Lead wire length Nil 300 mm 600 mm 1000 mm 1500 mm 2000 mm 2500 mm 3000 mm 5000 mm 6 10 15 20 25 30 50 DC: 100 VAC: 200 VAC: Without lead wire: (with connector and 2 sockets only) SY100-30-4ASY100- 30-1ASY100- 30-2AOther AC voltages: SY100-30-3ASY100- 30-A AC VQZ1120-1LO1-M5 SY100-30-1A-20 DC VQZ1120-5LO1-M5 SY100-30-4A-20 Example) In case of 2000 mm of lead wire How to Order Include the connector assembly part number together with the part number for the plug connector’s solenoid valve without connector. Note) The above part numbers are for 10 valves (a set of 10 gaskets and 20 screws). VQZ1000V-FB-M VQZ1000V-FB-R VQZ2000-FB VQZ3000-FB 0.2 to 0.26 0.25 to 0.35 0.25 to 0.35 Tightening torque (N塾) Note) VQZ1000 VQZ2000 VQZ3000 Metal seal Rubber seal Part no. Note) When adding a bracket assembly later, remove the end plate screws and fasten the end plate and bracket at the tightening torque shown in the table, using the screws attached to the bracket assembly. Place the spring inside the end plate in its original position so that it does not get lost. When replacing only the pilot valve assembly, use caution because it is not possible to convert to a V115 (DIN terminal) from a V111 (Grommet, L-type, M-type), or vice versa. Caution A 1280