【DO!BOOK・ページリンク】
1-p1253-1328-vqz1000_en   28 / 77

BOOKをみる

10秒後にBOOKのページに移動します


Inch Size One-touch Fittings and Optional Threads Valve Part No. External Pilot Specification (Except VQZ1000) Inch size One-touch fittings and NPT, NPTF and G thread are available. Cylinder port Valve Part No. Thread type (Cylinder port and 1(P), 3(R2), 5(R1) ports) Manifold Part No. Thread type (1(P), 3(R2), 5(R1) ports) Note) The pilot exhaust IP65 valves is common with main valve exhaust. (The standard valve has an individual exhaust for the pilot valve.) The external pilot specification is used when the operating pressure is below the minimum operating pressure 0.1 to 0.2 MPa or when valve is used for a vacuum application. Order a valve by adding the external pilot specification [R] to the part number. External pilot port M3 x 0.5 (VQZ2000) M5 x 0.8 (VQZ3000) VQZ 2 R 1 VQZ 2 1 N7 T VV5QZ 2 C D 00T IP65 Enclosure (Based on IEC60529) DIN terminal is available with IP65 enclosure. Valve Part No. (Applicable to the VQZ2000/3000 rubber seal with the exception of the external pilot type) VQZ Y W1 21 23 Series VQZ Semi-standard Specifications Body Ported Pressure Specifications .100 kPa to 0.7 MPa Series Operating pressure range Note) Metal seal Rubber seal VQZ2000/3000 2 position single 2 position double 3 position 0.15 to 0.7 MPa 0.1 to 0.7 MPa 0.2 to 0.7 MPa External pilot pressure range Note) Note) In case of the high pressure type, upper limit of max. operating pressure and external pilot pressure range is 1 MPa. 0.1 to 0.7 MPa VQZ3000, 3 position only 0.15 to 0.7 MPa VQZ1000 VQZ2000 VQZ3000 A, B port Symbol Applicable tubing O.D. (Inch) Note) Metric size One-touch fittings (C ) are also available. N1 N3 N7 N9 N11 o1/8" o5/32" o1/4" o5/16" o3/8" M5 02 M5 thread 1/4 thread Nil N T F Rc NPT NPTF G Note 1) 3(R2), 5(R1) port of the VQZ2000 is only G1/16. Note 2) Except VQZ1000. Nil 00N 00T 00F Rc NPT NPTF G Entry is the same as standard products. Entry is the same as standard products. Entry is the same as standard products. Entry is the same as standard products. CE-compliant Nil Q . CE-compliant Nil Q . CE-compliant Nil Q . CE-compliant Nil Q . CE-compliant CE-compliant CE-compliant CE-compliant 1279 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7