【DO!BOOK・ページリンク】
1-p1253-1328-vqz1000_en   26 / 77

BOOKをみる

10秒後にBOOKのページに移動します


3(R2) 1(P) 5(R1) 4(A) 2(B) Drop prevention 3(R2) 1(P) 5(R1) 4(A) 2(B) 3(R2) 1(P) 5(R1) 3(R2) 1(P) Intermediate stop 5(R1) +- +- +- TUO TUO NI NI To CYL port Dimensions Single unit Manifold L1 L2 L3 1 31 50 60.5 2 42 62.5 73 3 53 75 85.5 4 64 87.5 98 5 75 100 110.5 6 86 112.5 123 7 97 125 135.5 8 108 125 135.5 9 119 137.5 148 10 130 150 160.5 11 141 162.5 173 12 152 175 185.5 L n n L L1 L2 L3 13 163 187.5 198 14 174 187.5 198 15 185 200 210.5 16 196 212.5 223 17 207 225 235.5 18 218 237.5 248 19 229 250 260.5 20 240 250 260.5 21 251 262.5 273 22 262 275 285.5 23 273 287.5 298 24 284 300 310.5 Dimensions How to Order Perfect block IN side port size OUT side port size Option C4 C6 o4 One-touch fitting o6 One-touch fitting M5 C3 C4 C6 M5 thread o3.2 One-touch fitting o4 One-touch fitting o6 One-touch fitting None DIN rail mounting (For manifold) With bracket Name plate Nil VVQ1000-FPG- 06 Stations 01 16 1 station 16 stations F D N Manifold (DIN rail mounting style) Order DIN rail mounting style [-D] for perfect block. Cylinder side pressure (P2) SUP side pressure (P1) 21.5 (5) 10.5 1.7 67 . 4.5 33 Residual pressure release Manual override M2.5 mounting hole M3 mounting hole (22.5) 0.5 (17.5) 11 8 46.5 (43) 2.5 38 29.5 2n x M5 x 0.8 2n x One-touch fitting assembly (A, B port) Applicable tubing O.D.: o3.2, o4, o6 21.5 (5) 10.5 (14) 38 (30) 3.5 29 18 15.5 P=11 L1 L2 L3 32.2 5.5 1.7 67 . 4.5 Residual pressure release Manual override 7.5 18 29 45.5 2.5 DIN rail clamp thread 3 VQ1000-FPG- C4 M5 - F Perfect block (Separated): For VQZ1000 VQ1000-FPG-ュュ Specifications Maximum operating pressure Minimum operating pressure Ambient and fluid temperature Flow characteristics: C Max. operating frequency 0.8 MPa 0.15 MPa .5 to 50°C 0.60 dm3/(s・bar) 180 c.p.m It is used on the outlet side piping to keep the cylinder in the intermediate position for a long time. Combining the perfect block with a built-in pilot type perfect valve and a 3 position exhaust center solenoid valve will enable the cylinder to stop in the middle or maintain its position for a long time. The combination of a 2 position single or double solenoid with a perfect block will prevent the cylinder from “dropping” at stroke end when residual supply pressure is released. Note) Based on JIS B 8375-1981 (Supply pressure: 0.5 MPa) 2n x One-touch fitting assembly (A, B port) Applicable tubing O.D.: o4, o6 n: Station (Maximum 24 stations) 2n x One-touch fitting assembly (A, B port) Applicable tubing O.D.: o4, o6 D side Stations 1 2 3 n U side 2n x M5 x 0.8 2n x One-touch fitting assembly (A, B port) Applicable tubing O.D.: o3.2, o4, o6 VVQ1000-FPG-06 ・・・・ 6 stations of manifold . VQ1000-FPG-C4M5-D, 3 sets . VQ1000-FPG-C6M5-D, 3 sets Perfect block Caution Since air leakage from the pipe between the valve and cylinder or the fittings will prevent the cylinder from stopping for a long time. Check for air leakage using neutral household detergent, such as dish washing soap. Also check the cylinder’s tube gasket, piston packing and rod packing for air leakage. Since One-touch fittings allow slight air leakage, screw piping (with M5 thread) is recommended when stopping the cylinder in the middle for a long time. Combining perfect block with 3 position closed center or pressure center solenoid valve will not work. A M5 fitting assembly is attached, without being incorporated in the perfect block. After screwing in the fittings, mount the assembly on the perfect block. (Tightening torque: 0.8 to 1.2 N・m) If exhaust side of perfect block is narrowed down too much, intermediate stopping accuracy will be decreased. Note) When two or more symbols are specified, indicate them alphabetically. Example) -DN Tightening torque Note) 0.22 to 0.25 N塾 Part no. VQ1000- FPG-FB Note) It is the tightening torque for mounting a bracket for the perfect block. Body Ported Series VQZ1000/2000/3000 Manifold Options 1277 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7 A