58.5 [65.5] 150.3 [154.7] 136.8 [141.2] 68.4 [70.6] Approx. 300 (Lead wire length) 167.9 154.4 77.2 166.1 152.6 76.3 87.8 80.3 69 Applicable cable O.D. o3.5 to o7 Pg7 43.1 58.5 65 (For 1/4) 16.5 11.5 60 30 21 21 PE port 1/4 [1(P), 5(R1), 3(R2) port] 77.1 (5.5) (7.5) (11.8) 26 - + - + - + - + - + Approx. 300 (Lead wire length) 69.8 [76.8] 130.7 [135.1] 117.2 [121.6] 58.6 [60.8] A 4 B 2 A 4 B 2 A 4 B 2 A 4 B 2 A 4 B 2 24.4 36.6 18 (4.1) (5) 4 117.2 58.6 (35) (5.5) (8) L5 6 Approx. 300 (Lead wire length) 130.7 95.2 L3 L4 L1 L2 (Rail mounting hole pitch: 12.5) (Pitch) P = 19 21 21 36.4 36.4 49.9 M5 x 0.8 (External pilot port) (DIN rail clamp thread) 4 x o4.5 (For mounting) (DIN rail) Manual override 1/4 [4(A), 2(B) port] One-touch fitting [4(A), 2(B) port] Applicable tubing O.D.: o6, o1/4" o8, o5/16" o10, o3/8" 5 R1 1 P 3 R2 3 R2 1 P 5 R1 L-type plug connector (L) DIN terminal (Y) M-type plug connector (M) Grommet (G) L1 L2 L3 L4 L5 L n 2 Dimensions n: Stations (Max. 20 stations) 98 87.5 61 18.5 49 3 110.5 100 80 15.5 68 4 135.5 125 99 18.5 87 5 148 137.5 118 15 106 6 173 162.5 137 18 125 7 198 187.5 156 21 144 8 210.5 200 175 18 163 9 235.5 225 194 21 182 10 248 237.5 213 17.5 201 11 273 262.5 232 20.5 220 12 285.5 275 251 17.5 239 13 310.5 300 270 20.5 258 14 323 312.5 289 17 277 15 348 337.5 308 20 296 16 360.5 350 327 17 315 17 385.5 375 346 20 334 18 398 387.5 365 16.5 353 19 423 412.5 384 19.5 372 20 435.5 425 403 16.5 391 The dashed lines indicate the DIN rail mounting [-D]. U side D side (Station n) (Station 1) Body Ported Series VQZ1000/2000/3000 Dimensions: VQZ3000 VV5QZ32- S t a t i o n s C The dashed lines indicate the DIN rail mounting [-D]. Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: AC The dashed lines indicate the DIN rail mounting [-D]. Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: AC The dashed lines indicate the DIN rail mounting [-D]. Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: AC 1275 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7 A