Approx. 300 (Lead wire length) 60.6 [67.6] 53.7 [55.9] 107.4 [111.8] 120.4 [124.8] 63.5 [65.7] Approx. 300 (Lead wire length) 140 [144.4] 127 [131.4] 49.3 [56.3] 33.9 23.5 49.3 47 16.5 16.5 45.5 (For M5) 13 8.5 PE port 1/8 [1(P), 5(R1), 3(R2) port] (3.2) C6: 52.2 N7: 56 (11) (7.5) 20 - + - + - + - + - + 154.6 141.6 70.8 69.9 152.8 Max. 10 139.8 81.9 74.4 63.1 Applicable cable O.D. o3.5 to o7 Pg7 2 4 A B 2 4 A B 2 4 A B 2 4 A B 2 4 A B 30 (5) 17.3 3.4 107.4 53.7 (35) 16.5 12 (5.5) (8) L5 5 Approx. 300 (Lead wire length) 120.4 L3 L4 L1 L2 (Rail mounting hole pitch: 12.5) 18 31.5 44.5 31.5 M3 x 0.5 (External pilot port) (Pitch) P = 16 M5 x 0.8 [4(A), 2(B) port] One-touch fitting [4(A), 2(B) port] Applicable tubing O.D.: o4, o5/32" o6, o1/4" 4 x o4.5 (For mounting) (DIN rail) (DIN rail clamp thread) Manual override R1 5 P 1 R2 3 3 R2 1 P 5 R1 U side D side (Station n) (Station 1) Grommet (G) L-type plug connector (L) M-type plug connector (M) DIN terminal (Y) L1 L2 L3 L4 L5 L n 2 Dimensions n: Stations (Max. 20 stations) 85.5 75 52 17 42 3 98 87.5 68 15 58 4 123 112.5 84 19.5 74 5 135.5 125 100 18 90 6 148 137.5 116 16 106 7 173 162.5 132 20.5 122 8 185.5 175 148 19 138 9 198 187.5 164 17 154 10 210.5 200 180 15.5 170 11 235.5 225 196 20 186 12 248 237.5 212 18 202 13 260.5 250 228 16.5 218 14 285.5 275 244 21 234 15 298 287.5 260 19 250 16 310.5 300 276 17.5 266 17 323 312.5 292 15.5 282 18 348 337.5 308 20 298 19 360.5 350 324 18.5 314 20 373 362.5 340 16.5 330 The dashed lines indicate the DIN rail mounting [-D]. The dashed lines indicate the DIN rail mounting [-D]. Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: AC The dashed lines indicate the DIN rail mounting [-D]. Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: AC The dashed lines indicate the DIN rail mounting [-D]. Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: AC Series VQZ1000/2000/3000 Dimensions: VQZ2000 VV5QZ22- S t a t i o n s C A 1274