【DO!BOOK・ページリンク】
1-p1253-1328-vqz1000_en   22 / 77

BOOKをみる

10秒後にBOOKのページに移動します


47.8 [50] 95.6 [100] 104.2 [108.6] Approx. 300 58.8 [65.8] (Lead wire length) 57.6 [59.8] Approx. 300 (Lead wire length) 123.8 [128.2] 115.2 [119.6] 47.5 [54.5] ( 3.2) C6: 52.6 N7: 56.4 20 (11) (7.5) - + (Station n) (Station 1) - + - + - + - + 11 12 L5 4 47.8 (5) 16.5 (35) (5.5) (8) L4 Approx. 300 (Lead wire length) 104.2 95.6 34.2 25.6 25.6 L1 L2 (Rail mounting hole pitch: 12.5) L3 14 U side D side (DIN rail clamp thread) (DIN rail) R2 3 P 1 R1 5 5 R1 3 R2 P 1 4 x o4.5 (For mounting) M5 x 0.8 [4(A), 2(B) port] 4 2 4 2 (Pitch) P = 10.5 One-touch fitting [4(A), 2(B) port] Applicable tubing O.D.: o3.2, o1/8" o4, o5/32" o6, o1/4" 4 2 4 2 4 2 Manual override 32.1 16.5 47 23.5 16.5 8.5 47.5 13 46.2 (For M5) PE port 1/8 [1(P), 5(R1), 3(R2) port] L-type plug connector (L) M-type plug connector (M) Grommet (G) The dashed lines indicate the DIN rail mounting [-D]. L1 L2 L3 L4 L5 L n 2 Dimensions n: Stations (Max. 20 stations) 73 62.5 38.5 17.5 30.5 3 85.5 75 49 18.5 41 4 98 87.5 59.5 19.5 51.5 5 110.5 100 70 20.5 62 6 110.5 100 80.5 15 72.5 7 123 112.5 91 16 83 8 135.5 125 101.5 17 93.5 9 148 137.5 112 18 104 10 160.5 150 122.5 19 114.5 11 173 162.5 133 20 125 12 185.5 175 143.5 21 135.5 13 185.5 175 154 16 146 14 198 187.5 164.5 17 156.5 15 210.5 200 175 18 167 16 223 212.5 185.5 19 177.5 17 235.5 225 196 20 188 18 248 237.5 206.5 21 198.5 19 248 237.5 217 15.5 209 20 260.5 250 227.5 16.5 219.5 The dashed lines indicate the DIN rail mounting [-D]. Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: AC The dashed lines indicate the DIN rail mounting [-D]. Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: AC Body Ported Series VQZ1000/2000/3000 Dimensions: VQZ1000 VV5QZ12- S t a t i o n s C 1273 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7 A