【DO!BOOK・ページリンク】
1-p1253-1328-vqz1000_en   20 / 77

BOOKをみる

10秒後にBOOKのページに移動します


VQZ 1 1 2 1 5 M Coil voltage 1 2 3 4 5 6 100 VAC (50/60 Hz) 200 VAC (50/60 Hz) 110 VAC [115 VAC] (50/60 Hz) 220 VAC [230 VAC] (50/60 Hz) 24 VDC 12 VDC VV5QZ 1 2 08 C 1 C6 5 Port Solenoid Valve Series VQZ1000/2000/3000 Manifold Connector Kit How to Order Manifold Series 1 2 3 VQZ1000 VQZ2000 VQZ3000 Manifold type 2 Body ported Stations 02 20 2 stations 20 stations Option D D0 Note) None DIN rail mounting (With standard DIN rail length) DIN rail mounting (Without DIN rail) Nil Note) Order DIN rail separately. For DIN rail part no., refer to page 1276. Kit type C Connector Nil Q . CE-compliant CE-compliant Note) For optional thread type of 1(P), 3(R2) and 5(R1) port, refer to page 1279. How to Order Valve Series 1 2 3 VQZ1000 body width 10 mm VQZ2000 body width 15 mm VQZ3000 body width 18 mm Type of actuation 1 2 3 4 5 Note 1) 8 Note 2) 9 Note 2) 2 position single 2 position double 3 position closed center 3 position exhaust center 3 position pressure center 3 port for mixture mounting N.C. 3 port for mixture mounting N.O. Note 1) There is no 3 position pressure center for the metal seal type of the VQZ1000 series. Note 2) The port plug of the 3 port mixing valve can be replaced with a fitting and the valve used as a 5 port single type valve. (Refer to page 1320.) Body type 2 Body ported Seal type 0 1 Metal seal Rubber seal Function Nil Standard High speed response type External pilot type High pressure type (Metal seal type only) B Note 1) R Note 1, 2, 3) K Note 1) Symbol Specifications DC (0.35 W) (0.9 W) (0.9 W) High pressure/External pilot type KR (Metal seal type only) Note 1, 2, 3) Note 4) High speed response/External pilot type BR Note 1, 2, 3) (0.9 W) (0.9 W) AC Note 1) Semi-standard Note 2) For details on external pilot type, refer to page 1279. Note 3) There is no VQZ1000 setting. Note 4) For AC specification power consumption, refer to page 1260. Use standard (DC) specification for continuous duty. Caution IP65 compliant Nil W Note) . Compliant Note) VQZ2000/3000 DIN terminal rubber seal only (except external pilot). For details on IP65 enclosure, refer to page 1279. Port size [4(A), 2(B) port] o3.2 One-touch fitting o4 One-touch fitting o6 One-touch fitting o8 One-touch fitting o10 One-touch fitting M5 thread Rc 1/4 C3 C4 C6 C8 C10 M5 02 Symbol Port size VQZ1000 VQZ2000 VQZ3000 Note) For inch size One-touch fittings and optional thread type, refer to page 1279. Manual override B Non-locking push type (Tool required) Locking type (Tool required) Nil CE-compliant Nil Q . CE-compliant Electrical entry G L LO M MO Y Note 1) YO Note 1) YZ Note 1) YS Note 1) YOS Note 1) Grommet (DC specification) L-type plug connector with lead wire L-type plug connector without connector M-type plug connector with lead wire M-type plug connector without connector DIN terminal DIN terminal without connector DIN terminal DIN terminal (DC specification) DIN terminal without connector (DC specification) None Yes Light/surge voltage suppressor None Yes Yes (Without light) Symbol Electrical entry Note 1) Applicable to the VQZ2000/3000 for DIN terminal type. For AC voltage valves there is no “S” option. It is already built-in to the rectifier circuit. Note 2) Standard lead wire length: 300 mm CE-compliant AC DC Made to Order (For details, refer to page 1321.) Note) AC-type models that are CE-compliant have DIN terminals only. Note) AC-type models that are CEcompliant have DIN terminals only. [Option] Body Ported Plug Lead Unit 1271 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7