97.8 2.6 6.8 4.3 28.6 46.6 20 38 - + 2 x o4.5 (Mounting hole) 16.6 - + 29.5 36.6 24.7 50.6 (5.5) 32 48 3 2 x o3.4 (For mounting) 18 3 30 o1.8 (PE port) 5 P 1 3 1/8 [5(R1), 3(R2) port] 1/4 1(P) port 2 x o3 die-cast hole (For manifold gasket positioning) 73 18 61 Approx. 300 95.2 (Lead wire length) 4 13 38 A 4 B 2 2 x o3.4 (For manifold mounting) Manual override M3 x 0.5 (External pilot port) 18 38.5 1/4 [4(A), 2(B) port] 105 [107.2] 32 [39] Approx. 300 (Lead wire length) 90.2 95.2 [97.4] 43.3 [50.3] Approx. 300 (Lead wire length) 33.4 73 Max. 10 112.9 61.3 53.8 42.5 113.8 Applicable cable O.D. Pg7 o3.5 to o7 o3 (Reverse-mounting-prevention hole) (CE-compliant models only) o6, o1/4" o8, o5/16" o10, o3/8" With bracket Grommet (G): VQZ312 (R)-ュGュ1-C6, C8, C10 01 VQZ312 (R)-ュGュ1-02 01 DIN terminal (Y): VQZ312 (R)-ュYュ1-C6, C8, C10 01 M-type plug connector (M): VQZ312 (R)-ュMュ1-C6, C8, C10 01 L-type plug connector (L): VQZ312 (R)-ュLュ1-C6, C8, C10 01 One-touch fitting [4(A), 2(B) port] Applicable tubing O.D.: Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: AC Unless otherwise indicated, dimensions are the same as Grommet (G). Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: AC Series VQZ1000/2000/3000 2 Position Single Dimensions: VQZ3000 Note) For bracket assembly part no., refer to page 1280. A 1268