13.4 - + 2.5 (3.2) C6: 31.7 N7: 35.5 28.8 33.2 20 2 x o3.2 (For mounting) 15 4 21.6 2 x o2.2 die-cast hole (For manifold gasket positioning) P 1 5 3 1/8 [1(P) port] G1/16 [5(R1), 3(R2) port] o2.8 (PE port) 31.5 44.5 12 Approx. 300 (Lead wire length) 120.4 53.7 3.4 17.3 24 11 M3 x 0.5 (External pilot port) 2 x o2.7 (For manifold mounting) 2 4 A B Manual override 12 25 M5 x 0.8 [4(A), 2(B) port] Approx. 300 (Lead wire length) 28.8 [35.8] 140 [144.4] 63.5 27.9 30 43 42.6 61.4 53.9 Max. 10 152.8 69.9 154.6 70.8 Applicable cable O.D. Pg7 o3.5 to o7 48.7 61.7 Approx. 300 (Lead wire length) 40.1 [47.1] 120.4 [ 124.8] 53.7 [55.9] o4, o5/32" o6, o1/4" o2.6 (Reverse-mounting-prevention hole) (CE-compliant models only) VQZ2 2 (R)-ュGュ1-M5 01 345 Note) For One-touch fittings for P/R port and silencer part no., refer to page 1324. One-touch fitting [4(A), 2(B) port] Applicable tubing O.D.: Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: AC Unless otherwise indicated, dimensions are the same as Grommet (G). Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: AC Body Ported Series VQZ1000/2000/3000 Grommet (G): VQZ2 2 (R)-ュGュ1-C4, C6 Dimensions: VQZ2000 01 345 3 Position Closed Center/Exhaust Center/Pressure Center M-type plug connector (M): VQZ2 2 (R)-ュMュ1-C4, C6 01 345 L-type plug connector (L): VQZ2 2 (R)-ュLュ1-C4, C6 01 345 DIN terminal (Y): VQZ2 2 (R)-ュYュ1-C4, C6 01 345 1267 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7