13.4 - + (3.2) C6: 31.7 N7: 35.5 2.5 28.8 33.2 20 2 x o3.2 (For mounting) 15 4 21.6 2 x o2.2 die-cast hole (For manifold gasket positioning) P 1 5 3 1/8 [1(P) port] G1/16 [5(R1), 3(R2) port] o2.8 (PE port) 17.3 3.4 63 12 Approx. 300 (Lead wire length) 107.4 24 11 2 x o2.7 (For manifold mounting) 2 4 A B Manual override M3 x 0.5 (External pilot port) 12 25 M5 x 0.8 [4(A), 2(B) port] Approx. 300 (Lead wire length) 28.8 [35.8] 127 [131.4] 27.9 60 42.6 Max. 10 139.8 53.9 61.4 141.6 Applicable cable O.D. Pg7 o3.5 to o7 97.4 Approx. 300 (Lead wire length) 40.1 [47.1] 107.4 [111.8] o4, o5/32" o6, o1/4" VQZ222 (R)-ュGュ1-M5 M-type plug connector (M): VQZ222 (R)-ュMュ1-C4, C6 01 01 One-touch fitting [4(A), 2(B) port] Applicable tubing O.D.: o2.6 (Reverse-mounting-prevention hole) (CE-compliant models only) Series VQZ1000/2000/3000 Grommet (G): VQZ222 (R)-ュGュ1-C4, C6 01 2 Position Double Dimensions: VQZ2000 Note) For One-touch fittings for P/R port and silencer part no., refer to page 1324. L-type plug connector (L): VQZ222 (R)-ュLュ1-C4, C6 01DIN terminal (Y): VQZ222 (R)-ュYュ1-C4, C6 01 Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: AC Unless otherwise indicated, dimensions are the same as Grommet (G). Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: AC 1266