Approx. 300 (Lead wire length) 93.5 [95.7] 28.8 [35.8] 27.9 60 42.6 100.8 53.9 61.4 Max. 10 99.9 Applicable cable O.D. o3.5 to o7 Pg7 78.7 Approx. 300 (Lead wire length) 83.7 [85.9] 40.1 [47.1] 12 25 M5 x 0.8 4(A), 2(B) port 13.4 - + 24 30 (3.2) C6: 31.7 N7: 35.5 28.8 33.2 20 2.5 2 x o3.2 (For mounting) 15 4 21.6 P 1 5 3 1/8 [1(P) port] G1/16 [5(R1), 3(R2) port] o2.8 (PE port) 2 x o2.2 die-cast hole (For manifold gasket positioning) 61.5 47.3 12 Approx. 300 (Lead wire length) 83.7 3.4 24 11 M3 x 0.5 (External pilot port) 2 x o2.7 (For manifold mounting) 2 4 A B Manual override 3.5 29.6 22.6 34 27 - + 2 x o3.5 (mounting hole) 86.3 4.4 2.6 o2.6 (Reverse-mounting-prevention hole) (CE-compliant models only) o4, o5/32" o6, o1/4" With bracket 01 DIN terminal (Y): VQZ212 (R)-ュYュ1-C4, C6 01 M-type plug connector (M): VQZ212 (R)-ュMュ1-C4, C6 01 L-type plug connector (L): VQZ212 (R)-ュLュ1-C4, C6 01 VQZ212 (R)-ュGュ1-M5 01 One-touch fitting [4(A), 2(B) port] Applicable tubing O.D.: Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: AC Unless otherwise indicated, dimensions are the same as Grommet (G). Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: AC Body Ported Series VQZ1000/2000/3000 Dimensions: VQZ2000 Grommet (G): VQZ212 (R)-ュGュ1-C4, C6 2 Position Single Note 1) For bracket assembly part no., refer to page 1280. Note 2) For One-touch fittings for P/R port and silencer part no., refer to page 1324. 1265 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7 A