【DO!BOOK・ページリンク】 1-p1217-1252-vqc4000_en 9 / 36 10秒後にBOOKのページに移動します |
|
Series VQC4000 Base Mounted Plug-in Unit Symbol 2 position single 2 position double (metal) 2 position double (rubber) 3 position exhaust center 3 position pressure center 3 position perfect Model Series Response time (ms) Note 2) No. of solenoids Model Weight Standard: (g) 1 W Low wattage 1 4, 2 (P A, B) 4, 2 5, 3 (A, B R1, R2) Flow characteristics C[dm3/(s.bar)] b Cv C[dm3/(s.bar)] b Cv VQC4000 VQC4100 VQC4101 VQC4200 VQC4201 VQC4300 VQC4301 VQC4400 VQC4401 VQC4500 VQC4501 VQC4600 VQC4601 Metal seal Rubber seal Metal seal Rubber seal Metal seal Rubber seal Metal seal Rubber seal Metal seal Rubber seal Metal seal Rubber seal Single Perfect Double Closed center Exhaust center Pressure center 3 position 2 position 6.2 7.2 6.2 7.2 5.9 7.0 6.2 7.0 6.2 7.0 2.7 2.8 230 260 280 500 20 or less 25 or less 12 or less 15 or less 45 or less 50 or less 45 or less 50 or less 45 or less 50 or less 55 or less 62 or less 22 or less 27 or less 12 or less 15 or less 47 or less 52 or less 47 or less 52 or less 47 or less 52 or less 57 or less 64 or less 0.19 0.43 0.19 0.43 0.23 0.34 0.18 0.38 0.18 0.38 .. .. 1.5 2.1 1.5 2.1 1.5 1.9 1.5 1.9 1.9 1.9 .. .. 6.9 7.3 6.9 7.3 6.3 6.4 6.9 7.3 6.4 7.1 3.7 3.9 0.17 0.38 0.17 0.38 0.18 0.42 0.17 0.38 0.18 0.38 .. .. 1.7 2.0 1.7 2.0 1.6 1.9 1.7 2.0 1.6 2.0 .. .. Note 1) VQC4000: Cylinder port size Rc 3/8 Note 2) Values represented in this column are based on JIS B 8375-1981 (operating with clean air and a supply pressure of 0.5 MPa. Equipped with light/surge voltage suppressor. Values vary depending on the pressure as well as the air quality.) Values for double types are when the switch is ON. Air/Inert gas Metal seal Rubber seal Max. operating pressure Note 3) 1.0 MPa (0.7 MPa) Electrical Valve specifications specifications Min. operating pressure Single Double 3 position 0.15 MPa 0.2 MPa 0.15 MPa 0.15 MPa 1.5 MPa 0.2 MPa Proof pressure Ambient and fluid temperature Lubrication Manual override Impact/Vibration resistance Enclosure Rated coil voltage Allowable voltage fluctuation Coil insulation type 24 VDC 12 VDC Power consumption (Current) .10 to 50°C Note 1) Not required Push type/Locking type (tool required) option 150/30 m/s2 Note 2) Dust proof (IP67 compliant) 24 VDC ±10% of rated voltage Equivalent to B type 1 W DC (42 mA), 0.5 W DC (21 mA) 1 W DC (83 mA), 0.5 W DC (42 mA) Note 1) Use dry air to prevent condensation at low temperatures. Note 2) Impact resistance: No malfunction resulted from the impact test using a drop impact tester. The test was performed one time each in the axial and right angle directions of the main valve and armature, for both energized and de-energized states. Vibration resistance: No malfunction occurred in a one-sweep test between 45 and 2000Hz. Test was performed in the axial and right angle directions of the main valve and armature for both energized and de-energized states. Note 3) Values in ( ) are for the low wattage (0.5 W) specification. Manifold Specifications Series Base model Connection type Piping specifications Applicable stations Applicable solenoid valves 5 station weight (g) Port direction Port size Note 1) 1, 3 (P, R) 2, 4 (A, B) Note 2) VQC4000 VV5QC41-ョョョ F Kit: D-sub connector P Kit: Flat cable T Kit: Terminal block box S Kit: Serial transmission L Kit: Lead wire M Kit: Circular connector C8 (For o8) C10 (For o10) C12 (For o12) Rc 1/4 Rc 3/8 P: Rc 1/2 R: Rc 3/4 Rc 1/4 Side Bottom 4150 . S kit (without unit) . Solenoid weight is not included. VQC4ョ00-5 VQC4ョ01-5 S kit 1 to 16 stations: EX250 1 to 16 stations: EX500 T kit 1 to 16 stations F, L, M and P kits 1 to 16 stations Note 1) One-touch fittings in inch sizes are also available. Note 2) An optional specification for special wiring is available to increase the maximum number of stations. (A) 4 (B) 2 3 (R2) 5 (R1) 1 (P) (B) 2 (A) 4 (A) 4 (B) 2 3 (R2) 1 (P) 5 (R1) 3 (R2) 5 (R1) 1 (P) (B) 2 (A) 4 5 (R1) 3 (R2) 1 (P) (A) 4 (B) 2 3 (R2) 1 (P) 5 (R1) (A) 4 (B) 2 3 (R2) 1 (P) 5 (R1) (A) 4 (B) 2 3 (R2) 1 (P) 5 (R1) 3 position closed center Standard Specifications Valve Configuration Fluid 1224 |