【DO!BOOK・ページリンク】
1-p1217-1252-vqc4000_en   7 / 36

BOOKをみる

10秒後にBOOKのページに移動します


Refer to page 2087 and Operation Manual, for details on the EX600 integrated- type (I/O). Refer to pages 2111, 2074, and 2055 and Operation Manual for details on the EX500 gateway-type serial transmission system, EX250 integrated-type (I/O) serial transmission system and EX126 integrated-type (for output) serial transmission system respectively. For details about EX260 integrated type (for output), refer to page 2063 and Operation Manual. Please download the Operation Manual via SMC's website, http://www.smcworld.com SI unit Part No. Table DeviceNetTM PROFIBUS DP CC-Link EtherNet/IPTM EtherCAT SD6Q SD6N SD6V SD6ZE SD6D EX600 Symbol Protocol type P.1243 Serial unit No. . COM. (PNP) EX600-SDN1A EX600-SMJ1 EX600-SPR1A EX600-SEN1 EX600-SEC1 EX600-SDN2A EX600-SMJ2 EX600-SPR2A EX600-SEN2 EX600-SEC2 + COM. (NPN) Page DeviceNetTM PROFIBUS DP CC-Link EtherCAT PROFINET EtherNet/IP. SQA SQB SNA SNB SNC SND SVA SVB SDA SDB SFA SFB SEA SEB EX260 Symbol Protocol type Number of outputs P.1243 Serial unit No. + COM. (NPN) EX260-SDN2 EX260-SDN4 EX260-SPR2 EX260-SPR4 EX260-SPR6 EX260-SPR8 EX260-SMJ2 EX260-SMJ4 EX260-SEC2 EX260-SEC4 EX260-SPN2 EX260-SPN4 EX260-SEN2 EX260-SEN4 32 16 32 16 32 16 32 16 32 16 32 16 32 16 EX260-SDN1 EX260-SDN3 EX260-SPR1 EX260-SPR3 EX260-SPR5 EX260-SPR7 EX260-SMJ1 EX260-SMJ3 EX260-SEC1 EX260-SEC3 EX260-SPN1 EX260-SPN3 EX260-SEN1 EX260-SEN3 . COM. (PNP) Page Communication connector DeviceNetTM PROFIBUS DP EtherNet/IPTM SDA2 EX500 Symbol Protocol type P.1243 Serial unit No. + COM. (NPN) EX500-Q001 EX500-Q101 . COM. (PNP) Page M12 D-sub M12 M12 M12 M12 DeviceNetTM (. COM.) (PNP) PROFIBUS DP (. COM.) (PNP) CC-Link (+ COM.) (NPN) CANopen (. COM.) (PNP) EtherNet/IPTM (. COM.) (PNP) EX250-SDN1 EX250-SPR1 EX250-SMJ2 EX250-SAS3 EX250-SAS5 EX250-SAS7 EX250-SAS9 EX250-SCA1A EX250-SEN1 SDQ SDN SDV SDTA SDTB SDTC SDTD SDY SDZEN EX250 Symbol Protocol type P.1244 Serial unit No. Page SDVB CC-Link (+ COM.) (NPN) EX126D-SMJ1 EX126 Symbol Protocol type P.1244 Serial unit No. Page AS-Interface (. COM.) (PNP), (8 in/8 out, 31 slave modes, 2 power supply systems) AS-Interface (. COM.) (PNP), (4 in/4 out, 31 slave modes, 2 power supply systems) AS-Interface (. COM.) (PNP), (8 in/8 out, 31 slave modes, 1 power supply systems) AS-Interface (. COM.) (PNP), (4 in/4 out, 31 slave modes, 1 power supply systems) 1 2 3 0 1 5 6 4 5 6 VQC4 1 0 0 5 A B C D E F How to Order Valves Series VQC4000 A Type of actuation 2 position single 2 position double (metal) 2 position double (rubber) 3 position closed center 3 position exhaust center 3 position pressure center 3 position perfect Metal seal Rubber seal B Seal type Standard type (1 W) External pilot Low wattage type (0.5 W) Nil R Y C Function 24 VDC Note) 12 VDC D Coil voltage Note) S kit is only available for 24 VDC. Nil E With Without light, with surge voltage supressor E Light/Surge voltage suppressor Nil: Non-locking push type (Tool required) F Manual override B: Locking type (Tool required) Note 1) When specifying more than one option, enter symbols in alphabetical order. Note 2) Please select when you expect to energize the unit for extended periods of time. Refer to page 3 for details. 3 (R2) 5 (R1) 1 (P) (B) 2 (A) 4 (A) 4 (B) 2 3 (R2) 1 (P) 5 (R1) (A) 4 (B) 2 3 (R2) 1 (P) 5 (R1) (A) 4 (B) 2 3 (R2) 1 (P) 5 (R1) (A) 4 (B) 2 5 (R1) 3 (R2) 1 (P) 3 (R2) 5 (R1) 1 (P) (B) 2 (A) 4 (A) 4 (B) 2 3 (R2) 1 (P) 5 (R1) 1222 Series VQC4000 B