【DO!BOOK・ページリンク】
1-p1217-1252-vqc4000_en   6 / 36

BOOKをみる

10秒後にBOOKのページに移動します


. The maximum number of solenoids displayed in parentheses is applied to the special wiring specification (Option “-K”). Note 1) When selecting SI units with SDTC or SDTD specifications, there are limits to the supply current from the SI unit to the input block or valve. Refer to page 2077 for details. Note 2) When selecting D-sub S kit specifications only, IP40 is compatible. (All other SI units are IP67 compliant.) Note 3) For the SI unit part no., refer to page 1222. S Kit (Serial transmission kit (Fieldbus system) : EX600 integrated-type) S Kit (Serial transmission kit: EX500 gateway-type) S Kit (Serial transmission kit: EX260 integrated-type (I/O)) SD60 SD6Q SD6N SD6V SD6ZE SD6D Serial kit without SI unit Serial kit for DeviceNetTM Serial kit for PROFIBUS-DP Serial kit for CC-LINK EtherNet/IP EtherCAT 1 to 16 stations (24) SI unit: EX600 SI unit: EX500 S Kit (Serial transmission kit: EX250 integrated-type (for I/O)) SD0 SDQ SDN SDV SDTA SDTB Serial kit without SI unit Serial kit for DeviceNetTM Serial kit for PROFIBUS-DP Serial kit for CC-LINK AS-i, 8 in/out, 31 slave modes, 2 power supply systems AS-i, 4 in/out, 31 slave modes, 2 power supply systems 1 to 16 stations (24) 1 to 8 stations (8) 1 to 4 stations (4) SI unit: EX250 SI unit: EX126 SDVB 1 to 16 stations (16) F Kit (D-sub connector kit) M Kit (Circular connector kit) T Kit (Terminal block box kit) L Kit (Lead wire kit) Serial kit for CC-LINK S Kit (Serial transmission kit: EX126 integrated-type (for output)) P Kit (Flat ribbon cable kit) 1 to 16 stations (24) 1 to 16 stations (18) Flat ribbon cable kit (26P) without cable Flat ribbon cable kit (26P) with 1.5 m cable Flat ribbon cable kit (26P) with 3.0 m cable Flat ribbon cable kit (26P) with 5.0 m cable Flat ribbon cable kit (20P) without cable (1) Note) For a 20P flat ribbon cable, the cable assembly must be ordered separately. SD0A SDA2 Serial kit without SI unit 1 to 16 stations (16) SI unit: EX260 SD0A SQA SQB SNA SNB SNC SND SVA SVB SDA SDB SFA SFB SEA SEB SDTC Note 1) SDTD Note 1) SDY SDZEN AS-i, 8 in/out, 31 slave modes, 1 power supply systems AS-i, 4 in/out, 31 slave modes, 1 power supply systems For CANopen For EtherNet/IP 1 to 16 stations (24) 1 to 8 stations (8) 1 to 4 stations (4) 1 to 16 stations (24) D-sub connector kit (25P) without cable D-sub connector kit (25P) with 1.5 m cable D-sub connector kit (25P) with 3.0 m cable D-sub connector kit (25P) with 5.0 m cable FD0 FD1 FD2 FD3 PD0 PD1 PD2 PD3 PDC 1 to 16 stations (24) Circular connector kit (26P) without cable Circular connector kit (26P) with 1.5 m cable Circular connector kit (26P) with 3.0 m cable Circular connector kit (26P) with 5.0 m cable MD0 MD1 MD2 MD3 1 to 16 stations (20) Terminal TD0 block box kit 1 to 16 stations (24) Lead wire kit (25 core) 0.6 m lead wire Lead wire kit (25 core) 1.5 m lead wire Lead wire kit (25 core) 3.0 m lead wire LD0 LD1 LD2 DeviceNet. PROFIBUS DP CC-Link EtherCAT PROFINET EtherNet/IP. Symbol Protocol Number of outputs Communication connector Stations 1 to 16 stations (24) 1 to 16 stations (16) 1 to 16 stations (24) 1 to 16 stations (16) 1 to 16 stations (24) 1 to 16 stations (16) 1 to 16 stations (24) 1 to 16 stations (16) 1 to 16 stations (24) 1 to 16 stations (16) 1 to 16 stations (24) 1 to 16 stations (16) 1 to 16 stations (24) 1 to 16 stations (16) 32 16 32 16 32 16 32 16 32 16 32 16 32 16 Serial kit without SI unit M12 M12 D-subNote 2) M12 M12 M12 M12 Device NetTM, PROFIBUS DP, EtherNet/IP r Kit Designation/Electrical Entry/Cable Length . Numbers in parentheses represent the maximum number of solenoids in the case of mixed single and double wiring. The total number of solenoids determines the maximum number of stations. When ordering mixed wiring, please add the option symbol “-K”. IP67 compliant IP67 compliant IP67 compliant IP67 compliant IP40 compliant IP67 compliant IP40 compliant IP40 compliant IP67 compliant IP67 compliant IP67 compliant 1221 Base Mounted Plug-in Unit Series VQC4000 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7 A