【DO!BOOK・ページリンク】
1-p1217-1252-vqc4000_en   5 / 36

BOOKをみる

10秒後にBOOKのページに移動します


01 ・・・ 1 station 16 16 stations ・・・ Nil DeviceNet. キ キ EX260 integrated-type (for output) serial transmission system PROFIBUS DP キ キ EtherCAT キ キ PROFINET キ キ CC-Link キ キ SI unit output polarity + COM N . COM EtherNet/IP. キ キ VV5QC 4 1 16 02 SDQW VV5QC 4 1 08 02 TD0 T F P S L M q w r !1 y t i o !0 e u Nil SI unit output polarity + COM N . COM DeviceNet. キ キ EX600 integrated-type (for I/O) serial transmission system (Fieldbus system) EtherNet/IP. キ キ PROFIBUS DP キ キ CC-Link キ キ EtherCAT キ キ How to Order Manifold q Stations The minimum or maximum number of stations differs depending on the electrical entry. (Refer to r) Note) In the case of compatibility with the S kit/As Interface Athe maximum number of solenoids is as shown below, so please be careful of the number of stations. 8 in/8 out: Maximum 8 solenoids 4 in/4 out: Maximum 4 solenoids Note) Besides Rc, also compatible with G, NPT/NPTF. Part number displayed is as shown below. w Cylinder port size e Thread type C8 C10 C12 02 03 B CM With o8 One-touch fitting With o10 One-touch fitting With o12 One-touch fitting Rc 1/4 Note) Rc 3/8 Note) Bottom ported Rc 1/4 Note) Mixed Nil F T Rc G NPT/NPTF y SI unit output polarity i Nil Symbol No. of blocks Without SI unit (SD0) Without input block With 1 input block With 4 input blocks With 8 input blocks 0 1 4 8 !0 Nil PNP sensor input or without input block N NPN sensor input o Nil Without input block M12, 2 inputs M12, 4 inputs M8, 4 inputs 1 2 3 !1 Option Nil None Special wiring specifications (except for double wiring) With name plate (available for T kit only) K N D side stations・・・1・・・2・・・3・・・4・・・5・・・6・・・7・・・8・・・n U side . Stations are counted from station 1 on the D-side. ・・・ ・・・ ・・・ ・・・ u I/O unit stations (Enter EX600-compliant S kit only.) Nil None With 1 input block With 9 input blocks 1 9 ・・・ ・・・ Nil DeviceNet. . キ EX250 integrated-type (for I/O) serial transmission system AS-Interface . キ CANopen . キ PROFIBUS DP . キ CC-Link キ . EtherNet/IP. . キ SI unit output polarity + COM N . COM Nil DeviceNet. キ キ EX500 gateway-type serial transmission system PROFIBUS DP キ キ SI unit output polarity + COM N . COM Note) Leave the box blank for the SI unit COM without SI unit (SDOョ). Base mounted plug-in Series VQC4000 ・・・・ ・・・・ ・・・・・・・・・・・ ・・・・・・・・・・・ ・・・ ・・・ ・・・・・・・ Note 1) Without SI unit, the symbol is nil. Note 2) SI unit is not included in I/O unit stations. Note 3) When I/O unit is selected, it is shipped separately, and assembled by customer. Refer to the attached operation manual for mounting method. Note 4) Refer to page 1250 for details of the enclosure. 2 3 Nil Without end plate M12 connector power supply (Max. supply current 2A) 7/8 inch connector power supply (Max. supply current 8A) Note) Without SI unit, the symbol is nil. t End plate type (Enter EX600-compliant S kit only.) Enter EX600-compliant Enter only for S kit Enter EX250-compliant Enter only for S kit Number of input blocks (Enter only for S kit compliant with EX250) Input block COM (Enter only for S kit compliant with EX250) Number of input blocks (Enter only for S kit compliant with EX250) Kit Kit EtherNet/IP. キ キ 1220 Series VQC4000 Plug-in Unit Base Mounted A