【DO!BOOK・ページリンク】
1-p1217-1252-vqc4000_en   3 / 36

BOOKをみる

10秒後にBOOKのページに移動します


Base Mounted: Variations 6.9 6.3 7.3 6.4 to o140 . Values at extension of a directly coupled cylinder when meter-out speed controllers are used with the needle full open. . The average speed of the cylinder is obtained by dividing the stroke by the total stroke time. . The load ratio is obtained by the following formula: ((Load mass x 9.8)/Theoretical output) x 100% Series Average speed (mm/s) Bore size Series CJ2 Pressure 0.5 MPa Load ratio 50% Stroke 60 mm Series CM2 Pressure 0.5 MPa Load ratio 50% Stroke 300 mm Series MB, CA2 Pressure 0.5 MPa Load ratio 50% Stroke 500 mm Series CS1/CS2 Pressure 0.5 MPa Load ratio 50% Stroke 1000 mm o6 o10 o16 o20 o25 o32 o40 o40 o50 o63 o80 o100 o125 o140 o160 VQC4000 800 700 600 500 400 300 200 100 0 Sonic Conductance C[dm3/(s.bar)] Values: CYL EXH 4/2 5/3 Single/Double 3 position (Closed center) Applicable bore size Serial unit: EX600 IP67 compliant Serial unit: EX500 IP67 compliant Serial unit: EX250 IP67 compliant Serial unit: EX126 IP67 compliant VQC4ョ00 VQC4ョ01 Series VQC4000 Rubber seal Metal seal This chart is provided as guidelines only. For performance under various conditions, use SMC's Model Selection Program before making a judgment. Vertically upward Horizontal Compatible network . CC-Link Output Compatible network . DeviceNet. . PROFIBUS DP . CC-Link . AS-Interface . CANopen . EtherNet/IP. I/O Gateway application Compatible network . DeviceNet. . PROFIBUS DP . EtherNet/IP. Decentralized Serial Wiring Gateway application requires a gateway unit and communication cable separately. Please contact SMC for more details. Compatible network . DeviceNet. . PROFIBUS DP . CC-Link . EtherCAT . PROFINET Serial unit: EX260 IP40 compliant IP67 compliant Output Compatible network . DeviceNet. . PROFIBUS DP . CC-Link . EtherNet/IP. . EtherCAT I/O Cylinder Average Speed キ キ キ キ キ S Kit Serial transmission 1218 Series VQC4000 A