【DO!BOOK・ページリンク】
1-p1217-1252-vqc4000_en   33 / 36

BOOKをみる

10秒後にBOOKのページに移動します


1. These products are intended for use in general factory automation equipment. Avoid using these products in machinery/equipment which affects human safety, and in cases where malfunction or failure can result in extensive damage. 2. Do not use in explosive environments, in the presence of inflammable gases, or in corrosive environments. This can cause injury or fire. 3. Work such as transporting, installing, piping, wiring, operation, control and maintenance should be performed by knowledgeable and qualified personnel only. As handling involves the risk of a danger of electrocution, injury or fire. 4. Install an external emergency stop circuit that can promptly stop operation and shut off the power supply. 5. Do not modify these products. Modifications done to these products carry the risk of injury and damage. Caution 1. Read the instruction manual carefully, strictly observe the precautions and operate within the range of the specifications. 2. Do not drop these products or submit them to strong impacts. This can cause damage, failure or malfunction. 3. In locations with poor electrical conditions, take steps to ensure a steady flow of the rated power supply. Use of a voltage outside of the specifications can cause malfunction, damage to the unit, electrocution or fire. 4. Do not touch connector terminals or internal circuit elements when current is being supplied. There is a danger of malfunction, damage to the unit or electrocution if connector terminals or internal circuit elements are touched when current is being supplied. Be sure that the power supply is OFF when adding or removing manifold valves or input blocks or when connecting or disconnecting connectors. 5. Operate at an ambient temperature that is within the specifications. Even when the ambient temperature range is within the specifications, do not use in locations where there are rapid temperature changes. 6. Keep wire scraps and other extraneous materials from getting inside these products. This can cause fire, failure or malfunction. 7. Give consideration to the operating environment depending on the type of enclosure being used. To achieve IP67 protection, provide appropriate wiring between all units using electrical wiring cables, communication connectors and cables with M12 connectors. Also, provide waterproof caps when there are unused ports, and perform proper mounting of input units, input blocks, SI units and manifold valves. Provide a cover or other protection for applications in which there is constant exposure to water. 8. Use the proper tightening torques. There is a possibility of damaging threads if tightening exceeds the tightening torque range. 9. Provide adequate protection when operating in locations such as the following: ・ Where noise is generated by static electricity ・ Where there is a strong electric field ・ Where there is a danger of exposure to radiation ・ When in close proximity to power supply lines Serial Wiring EX500/EX260/EX250/EX126 Precautions Warning 10. When these products are installed in equipment, provide adequate protection against noise by using noise filters. 11. Since these products are components whose end usage is obtained after installation in other equipment, the customer should confirm conformity to EMC directives for the finished product. 12. Do not remove the name plate. 13. Perform periodic inspections and confirm normal operation, otherwise it may be impossible to guarantee safety due to unexpected malfunction or erroneous operation. 14. Take great care since the SI unit side surface of the EX260-SPNュ may become hot, causing burn hazard. 15. Do not use in places where there are cyclic temperature changes. In case that the cyclic temperature is beyond normal temperature changes, the inside product unit is likely to be adversely effected. 16. Do not use in direct sunlight. Do not use in direct sunlight. It may cause malfunction or damage. 17. Do not use in places where there is radiated heat around it. Such a place is likely to cause malfunction. Caution 1. Avoid miswiring, as this can cause malfunction, damage and fire in the unit. 2. To prevent noise and surge in signal lines, keep all wiring separate from power lines and high voltage lines. Otherwise, this can cause a malfunction. 3. Check wiring insulation, as defective insulation can cause damage to the unit when excessive voltage or current is applied. 4. Do not bend or pull cables repeatedly, and do not place heavy objects on them or allow them to be pinched. This can cause broken lines. Cable Safety Instructions Caution 1. Operation is possible with a single power supply or a separate power supply. However, be sure to provide two wiring systems (one for solenoid valves, and one for input and control units). When it is UL compliant, use a class 2 power supply unit in accordance with UL1310 for a combined direct current power supply. 2. Select the proper type of enclosure according to the environment of operation. IP65/67 protection class is achieved when the following conditions are met. 1) The units are connected properly with wiring cable for power supply, communication connector, and cable with M12 connector. 2) Suitable mounting of each unit and manifold valve. 3) Be sure to mount a seal cap on any unused connectors. If using in an environment that is exposed to water splashes, please take measures such as using a cover. For IP40 protection class, do not use in atmospheres with corrosive gas, chemicals, sea water, water, steam, or where there is direct contact with any of these. When EX260-SPR5/6/7/8 are connected, the enclosure of the manifold should be IP40. Power Supply Safety Instructions Caution Series VQC4000 Specific Product Precautions 3 Be sure to read this before handling. Refer to front matter 53 for Safety Instructions and pages 3 to 8 for 3/4/5 Port Solenoid Valve Precautions. A 1248