【DO!BOOK・ページリンク】
1-p1217-1252-vqc4000_en   30 / 36

BOOKをみる

10秒後にBOOKのページに移動します


VVQC4000-1 A D C6 Note 1) Tie-rods (2 pcs.) for additional stations included. Note 2) Bottom ported type is available only for 1 station. For 1 station For 2 stations Note 2) AC Type D-side end plate assembly Manifold block assembly Replacement parts Manifold Assembly Part No. Kit type F, P, T, S (EX126, EX250, EX600) kit L, M, S (EX260, EX500) kit 23 Wiring Specifications Double wiring Single wiring DS Thread type (Thread port only) Rc G NPT/NPTF Nil FT U-side end plate assembly Port size Symbol C8 C10 C12 N7 N9 N11 02 03 B Port size For o8 For o10 For o12 For o1/4" For o5/16" For o3/8" Rc 1/4" Rc 3/8" Rc 1/4" bottom ported Pilot valve assembly !7D-side end plate assembly part no. @0U-side end plate assembly part no. !8Manifold block assembly part no. VVQC4000-3A 2 Thread type Nil FT Rc G NPT/NPTF Rc G NPT/NPTF VVQC4000-2A-- 1 Thread type Nil FT VQC4000 VQZ111Pョ-ョ-ョ A: A side (Indicator light: Orange) B: B side (Indicator light: Green) E: Without indicator light (In common for A side and B side) 5: 24 VDC 6: 12 VDC Nil: standard (1 W) Y : Low wattage (0.5 W) Note 1) Please order when reducing the number of manifold stations. When increasing the number of stations, additional orders are not required since they are included in the manifold block assembly. Note 2) Number of stations, 02 to 16 !9Tie-rod assembly part no. (2 units) VQC4000 VVQC4000-TR-ョ 1245 Base Mounted Plug-in Unit Series VQC4000 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7