【DO!BOOK・ページリンク】
1-p1217-1252-vqc4000_en   2 / 36

BOOKをみる

10秒後にBOOKのページに移動します


S Kit (Serial transmission) F Kit (D-sub connector) T Kit L M (Terminal block box) Kit (Lead wire) Kit (Circular connector) P Kit (Flat ribbon cable) 25 pins 26 pins, 20 pins 26 pins 25 core cable Applicable to EX600 (Input/Output) serial transmission system (Fieldbus system) . Available for DeviceNet., PROFIBUS DP, CC-Link, EtherNet/IP. and EtherCAT Fieldbus protocols . Max. 9 units Note) can be connected in any order. The unit to connect input device such as an auto switch, pressure switch and flow switch, and the unit to connect output device such as a solenoid valve, relay and indicator light can be connected in any order. Note) Except SI unit . Analogue Input Unit can be connected with analogue input device. As well as a Digital (switch) Input/Output Unit, a unit applicable to analogue signal is provided, and can be connected with various device for control. . Self-diagnosis function It is possible to ascertain the maintenance period and identify the parts that require maintenance, by an input (sensor) open circuit detecting function and an input/output signal of ON/OFF counter function. Also, the monitoring of input/output signal and the setting of parameters can be performed with a Handheld Terminal. IP67 enclosure compatible Dusttight and immersible type (Based on IEC60529) (For kits S, T, L and M) Connector type manifold Outstanding response times and long service life (Metal seal: Single type with light/surge voltage suppressor) VQC4100: 17 ms ±3 ms; 100 million cycles Compact and large flow Accommodates gateway-type serial wiring . Gateway unit types include DeviceNet, PROFIBUS DP, CC-Link, and EtherNet/IP. . Because just one gateway unit controls up to 4 branch lines, it offers much more freedom in choosing valve mounting locations in comparison to other serial units. . Manifolds and input blocks can be mounted near the actuator, allowing for use of short air piping or electric wiring. . The package wiring with connector cable reduces the potential for incorrect wiring and improves wiring efficiency. . A single cable from the gateway provides both signal and power to each branch, thus eliminating the need for separate power connections for each manifold valve and input block. . The input block also employs a multi-pin connector so that the number of stations can be changed easily, as with the manifold. VQC4000 25 6.9 0.17 1.7 7.3 0.38 2.0 to o140 Note) Flow characteristics: 2 position single, 4/2 → 5/3 (A/B → R1/R2) A wide variety of prepackaged wiring configurations . The use of multi-pin connectors to replace wiring inside manifold blocks provides flexibility when adding stations or changing manifold configuration. . All kits use multi-pin connectors, so switching from the F kit (D-sub connector) to the S kit (serial transmission) can be done simply by changing the kit section. . Our six standard wiring packages bring a world of ease to wiring and maintenance work, while the protective enclosures of four of them conform to IP67 standards. . The S Kit is compatible with a combined I/O unit. (Not applicable to Gateway unit) Type (Series) Manifold pitch (mm) Applicable cylinder C[dm3/(s・bar)] b Cv C[dm3/(s.bar)] b Cv size (mm) Flow characteristics Note) Metal seal Rubber seal Protective enclosure conforms to IP 67 Protective enclosure conforms to IP 67 Protective enclosure conforms to IP 67 Protective enclosure conforms to IP 67 Metal Seal Rubber Seal Series VQC4000 5 Port Solenoid Valve 1217 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7