【DO!BOOK・ページリンク】
1-p1217-1252-vqc4000_en   28 / 36

BOOKをみる

10秒後にBOOKのページに移動します


Description Note DeviceNet. PNP (Negative common) DeviceNet. NPN (Positive common) CC-Link PNP (Negative common) CC-Link NPN (Positive common) PROFIBUS DP (Negative common) PROFIBUS DP (Positive common) EtherNet/IP. (Negative common) EtherNet/IP. (Positive common) EtherCAT PNP (Negative common) EtherCAT NPN (Positive common) Part no. EX600-SDN1A EX600-SDN2A EX600-SMJ1 EX600-SMJ2 EX600-SPR1A EX600-SPR2A EX600-SEN1 EX600-SEN2 EX600-SEC1 EX600-SEC2 NPN input, M12 connector, 5 pins (4 pcs.), 8 inputs PNP input, M12 connector, 5 pins (4 pcs.), 8 inputs NPN input, M8 connector, 3 pins (8 pcs.), 8 inputs NPN input, M8 connector, 3 pins (8 pcs.), 8 inputs, with open circuit detection PNP input, M8 connector, 3 pins (8 pcs.), 8 inputs PNP input, M8 connector, 3 pins (8 pcs.), 8 inputs, with open circuit detection NPN input, M12 connector, 5 pins (8 pcs.), 16 inputs PNP input, M12 connector, 5 pins (8 pcs.), 16 inputs NPN input, D-sub connector, 25 pins, 16 inputs PNP input, D-sub connector, 25 pins, 16 inputs NPN input, Spring type terminal box, 32 pins, 16 inputs PNP input, Spring type terminal box, 32 pins, 16 inputs NPN output, M12 connector, 5 pins (4 pcs.), 8 outputs PNP output, M12 connector, 5 pins (4 pcs.), 8 outputs NPN output, D-sub connector, 25 pins, 16 outputs PNP output, D-sub connector, 25 pins, 16 outputs NPN output, Spring type terminal box, 32 pins, 16 outputs NPN output, Spring type terminal box, 32 pins, 16 outputs NPN input/output, D-sub connector, 25 pins, 8 inputs/outputs PNP input/output, D-sub connector, 25 pins, 8 inputs/outputs NPN input/output, Spring type terminal box, 32 pins, 8 inputs/outputs PNP input/output, Spring type terminal box, 32 pins, 8 inputs/outputs M12 connector, 5 pins (2 pcs.), 2-channel input M12 connector, 5 pins (2 pcs.), 2-channel output M12 connector, 5 pins (4 pcs.), 2-channel inputs/outputs M12 connector, 5 pins, Max. supply current 2 A M12 connector, 5 pins, Max. supply current 2 A, with DIN rail mounting bracket 7/8 inch connector, 5 pins, Max. supply current 8 A 7/8 inch connector, 5 pins, Max. supply current 8 A, with DIN rail mounting bracket Enclosed parts: round head screws (M4 x 6) 2 pcs., round head screws (M3 x 8) 4 pcs. EX500 NPN (Positive common) EX500 PNP (Negative common) DeviceNet., M12 connector, 32 outputs PNP (Negative common) DeviceNet., M12 connector, 32 outputs NPN (Positive common) DeviceNet., M12 connector, 16 outputs PNP (Negative common) DeviceNet., M12 connector, 16 outputs NPN (Positive common) PROFIBUS DP, M12 connector, 32 outputs PNP (Negative common) PROFIBUS DP, M12 connector, 32 outputs NPN (Positive common) PROFIBUS DP, M12 connector, 16 outputs PNP (Negative common) PROFIBUS DP, M12 connector, 16 outputs NPN (Positive common) PROFIBUS DP, D-sub connector, 32 outputs PNP (Negative common) PROFIBUS DP, D-sub connector, 32 outputs NPN (Positive common) PROFIBUS DP, D-sub connector, 16 outputs PNP (Negative common) PROFIBUS DP, D-sub connector, 16 outputs NPN (Positive common) CC-Link, M12 connector, 32 outputs PNP (Negative common) CC-Link, M12 connector, 32 outputs NPN (Positive common) CC-Link, M12 connector, 16 outputs PNP (Negative common) CC-Link, M12 connector, 16 outputs NPN (Positive common) EtherCAT, M12 connector, 32 outputs PNP (Negative common) EtherCAT, M12 connector, 32 outputs NPN (Positive common) EtherCAT, M12 connector, 16 outputs PNP (Negative common) EtherCAT, M12 connector, 16 outputs NPN (Positive common) PROFINET, M12 connector, 32 outputs PNP (Negative common) PROFINET, M12 connector, 32 outputs NPN (Positive common) PROFINET, M12 connector, 16 outputs PNP (Negative common) PROFINET, M12 connector, 16 outputs NPN (Positive common) EtherNet/IP., 32 outputs PNP (Negative common) EtherNet/IP., 32 outputs NPN (Positive common) EtherNet/IP., 16 outputs PNP (Negative common) EtherNet/IP., 16 outputs NPN (Positive common) EX600-DXNB EX600-DXPB EX600-DXNC EX600-DXNC1 EX600-DXPC EX600-DXPC1 EX600-DXND EX600-DXPD EX600-DXNE EX600-DXPE EX600-DXNF EX600-DXPF EX600-DYNB EX600-DYPB EX600-DYNE EX600-DYPE EX600-DYNF EX600-DYPF EX600-DMNE EX600-DMPE EX600-DMNF EX600-DMPF EX600-AXA EX600-AYA EX600-AMB EX600-ED2 EX600-ED2-2 EX600-ED3 EX600-ED3-2 EX600-ZMV1 EX500-Q001 EX500-Q101 EX260-SDN1 EX260-SDN2 EX260-SDN3 EX260-SDN4 EX260-SRP1 EX260-SRP2 EX260-SRP3 EX260-SRP4 EX260-SRP5 EX260-SRP6 EX260-SRP7 EX260-SRP8 EX260-SMJ1 EX260-SMJ2 EX260-SMJ3 EX260-SMJ4 EX260-SEC1 EX260-SEC2 EX260-SEC3 EX260-SEC4 EX260-SPN1 EX260-SPN2 EX260-SPN3 EX260-SPN4 EX260-SEN1 EX260-SEN2 EX260-SEN3 EX260-SEN4 No. 1 SI unit 2 3 Digital Input Unit Digital Output Unit Digital Input/Output End plate 4 Valve Plate 5 6 SI unit SI unit Analog Input Unit Analog Output Unit Analog Input/Output Unit Housing Assembly and SI Unit/Input Block Manifold Assembly Part No. 1243 Base Mounted Plug-in Unit Series VQC4000 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7