【DO!BOOK・ページリンク】
1-p1217-1252-vqc4000_en   25 / 36

BOOKをみる

10秒後にBOOKのページに移動します


!5 q !4 !3 @4 !2@3 !1 @2 !0 o i @1 @6 @5 !6 !7 w e !8 r !9 y t @0 u 015 COM. COM. SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A MVQC4000 kit (Circular connector kit) IP67 compliant AXT100-MC26- 015 030 050 1.5 m 3 m 5 m 26P AXT100-MC26-015 AXT100-MC26-030 AXT100-MC26-050 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 o30 L 60 Plug Seal (Length) Electrical Wiring Specifications Mixed single and double wiring are available as an option. The maximum number of manifold stations is determined by the number of solenoids. Count one point for a single solenoid type and two points for a double solenoid type. The total number of solenoids (points) must not exceed 24. Special Wiring Specifications (Option) . Use of circular connectors helps streamline wiring procedure to save labor. . IP67 enclosure is available with use of waterproof multiple connectors. Multiple connector Double wiring(connected to SOL.A and SOL.B) is used for the internal wiring of each staion regardless of valve and option types. Mixed single and double wiring are available as options. Refer to special wiring specifications(options) below. Station 1 Station 2 Station 3 Station 4 Station 5 Station 6 Station 7 Station 8 Station 9 Station 10 Station 11 Station 12 Terminal no. Cable Assembly Type 26P circular connector cable assemblies can be ordered with manifolds. Refer to manifolds ordering. Circular connector cable assemblies Cable length (L) Assembly no. Cable 0.3mm2 x 25C O.D. o1.4 Lead wire colors for circular connector cable assembly terminal numbers Terminal no. 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 Lead wire color Black Brown Red Orange Yellow Pink Blue Purple Gray White White Yellow Orange Yellow Pink Blue Purple Gray Orange Red Brown Pink Gray Black White White Dot marking None None None None None None None White Black Black Red Red Red Black Black White None None Black White White Red Red White None None Electric characteristics Item Property Conductor resistance Ω/km, 20 C Voltage limit V, 1 minute, AC Insulation resistance MΩ/km, 20 C 65 or less 1000 5 or more Note) The minimum bending radius of the multiple connector cable is 20 mm. Approx. o10 . Cannot be used for transfer wiring. . Lengths other than the above is also available. Please contact SMC for details. 26 25 24 23 22 20 21 19 18 17 16 15 14 13 12 11 10 7 8 9 6 5 4 3 2 1 Terminal no. M27 female thread 1240 Series VQC4000 A