【DO!BOOK・ページリンク】
1-p1217-1252-vqc4000_en   23 / 36

BOOKをみる

10秒後にBOOKのページに移動します


VV5QC41 08 C12 LD 0 COM. SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A L VQC4000 kit (Lead wire kit) IP67 compliant 0 1 2 0.6 m 1.5 m 3.0 m . Direct electrical entry type. . IP67 enclosure is available with use of cables with sheath and waterproof connectors. As the standard electrical wiring specification used is for 12 stations or less, double wiring (connected to SOL. A and SOL. B) is used for the internal wiring of each station regardless of valve and option types. Mixed single and double wiring are available as options. Refer to special wiring specifications (options) below. Mixed single and double wiring are available as options. The maximum number of manifold stations is determined by the number of solenoids. Count one point for a single solenoid type and two points for a double solenoid type. The total number of solenoids (points) must not exceed 24. Sheath Colour: Urban white Lead wire 0.3 mm2 x 25 core Electrical Wiring Specifications Black None Yellow Black Station 1 Station 2 Station 3 Station 4 Station 5 Station 6 Station 7 Station 8 Station 9 Station 10 Station 11 Station 12 Brown None Pink Black Red None Blue White Orange None Purple None Yellow None Grey None Pink None Orange Black Blue None Red White Purple White Brown White Grey Black Pink Red White Black Grey Red White Red Black White Yellow Red White None 13 Orange Red Terminal no. Lead wire colour Dot marking Lead wire specifications Special Wiring Specifications (Option) Lead wire length Lead wire length Electrical characteristics Item Characteristic Conductor resistance Ω/km, 20°C Withstand pressure V, 1 minute, AC Insulation resistance MΩ/km, 20°C 65 or less 1000 5 or more Note) Cannot be used for transfer wiring. The minimum bending radius for cables is 20 mm. 1 14 2 15 3 16 4 17 5 18 6 19 7 20 8 21 9 22 10 23 11 24 12 25 1238 Series VQC4000