【DO!BOOK・ページリンク】
1-p1217-1252-vqc4000_en   19 / 36

BOOKをみる

10秒後にBOOKのページに移動します


26 24 22 20 18 16 14 12 10 8 6 4 2 25 23 21 19 17 15 13 11 9 7 5 3 1 26 24 22 20 18 16 14 12 10 8 6 4 2 25 23 21 19 17 15 13 11 9 7 5 3 1 20 18 16 14 12 10 8 6 4 2 19 17 15 13 11 9 7 5 3 1 COM. COM. COM. COM. SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A AXT100-FC - 123 20 26 1.5 m 3 m 5 m 26P AXT100-FC26-1 AXT100-FC26-2 AXT100-FC26-3 20P AXT100-FC20-1 AXT100-FC20-2 AXT100-FC20-3 6 (15.6) L 28AWG 30 (20P) 37.5 (26P) 26 2 25 1 COM COM COM COM IP40 compliant P VQC4000 kit (Flat ribbon cable kit) . Using our flat ribbon cable for electrical connections greatly reduces labour, while it also minimizes wiring and saves space. . We use flat ribbon cables whose connectors (26P and 20P) conform to MIL standards, and are therefore widely compatible with many standard commercial models. . Top or side entry for the connector can be changed freely, allowing for changes even after mounting, to meet any changing needs for space. Electrical Wiring Specifications Flat ribbon cable connector Connector terminal number Triangle mark indicator position Double wiring (connected to SOL. A and SOL. B) is used for the internal wiring of each station regardless of valve and option types. Mixed single and double wiring are available as options. Refer to special wiring specifications (options) below. 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 Station 1 Station 2 Station 3 Station 4 Station 5 Station 6 Station 7 Station 8 Station 9 Station 1 Station 2 Station 3 Station 4 Station 5 Station 6 Station 7 Station 8 Station 9 Station 10 Station 11 Station 12 Terminal no. Terminal no. Cable Assembly Flat ribbon cable connector assemblies Terminal no. Red Type 26P flat ribbon cable connector assemblies can be ordered with manifolds. Refer to manifold ordering. Mixed single and double wiring are available as options. The maximum number of manifold stations is determined by the number of solenoids. Count one point for a single solenoid type and two points for a double solenoid type. The total number of solenoids (points) must not exceed 24. Cable length (L) Part no. Connector Manufacturers Example: ・ Hirose Electric CO., Ltd. ・ Sumitomo/3M Limited ・ Fujitsu, Ltd. ・ Japan Aviation Electronics Industry, Ltd. ・ J.S.T. Mfg. Co., Ltd. ・ Oki Electric Cable Co., Ltd. (For 26P) (For 20P) Special Wiring Specifications (Option) . When using a standard commercial connector, use a type 26P connector conforming to MIL-C-83503 or a type 20P with strain relief. . Cannot be used for transfer wiring. . Lengths other than the above is also available. Please contact SMC for details. <26P> <20P> 1234 Series VQC4000